(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features an excellent design and the allowable load is guaranteed even in a tilted state. Stainless steel products use SUS304 that is excellent for rust prevention. Ideal for medical equipment and food devices. Note: The CAD data for this series is being revised. This data will be made available as soon as modifications have been completed.
Part Number |
---|
LVER125L24C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties | Full height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,522.46 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | 30 | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 28 | 198 | 46 | 24 | Electrical Conductivity | 265 |
Loading...
Type | Adjusting Bolt Shape | Height Adjusting Handle | No | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | No | Width W(mm) | 125 | Swivel Mechanism | Presence |
Please check the type/dimensions/specifications of the part LVER125L24C in the Engineering Plastic Leveling Pad (LVA125, LVAR125) series.
Part Number |
---|
LVA125B30A |
LVA125B30B |
LVA125L20A |
LVA125L20A-SUS |
LVA125L20B |
LVER125L24C-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties | Full height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,491.94 | 1 Piece(s) | 7 Day(s) | 10 | Standard | 16 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 136 | 45 | 30 | Standard | 200 | ||
฿ 2,618.37 | 1 Piece(s) | 7 Day(s) | 10 | Standard | 16 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 186 | 45 | 30 | Standard | 250 | ||
฿ 1,112.64 | 1 Piece(s) | 7 Day(s) | 10 | Standard | 30 | Steel | [Zinc Plating] Zinc Plating | - | 28 | 98 | 46 | 20 | Standard | 165 | ||
฿ 2,050.86 | 1 Piece(s) | 7 Day(s) | 10 | Standard | 30 | Stainless Steel | No | - | 28 | 98 | 46 | 20 | Corrosion Resistance | 165 | ||
฿ 1,199.86 | 1 Piece(s) | 7 Day(s) | 10 | Standard | 30 | Steel | [Zinc Plating] Zinc Plating | - | 28 | 138 | 46 | 20 | Standard | 205 | ||
฿ 4,174.26 | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | 30 | Stainless Steel | No | Nitrile Rubber | 28 | 198 | 46 | 24 | Electrical Conductivity / Corrosion Resistance | 265 |
How can we improve?
How can we improve?