(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part for adjuster mounting for use by mounting to square pipes.
[Features]
· Usable temperature -30 to +120°C.
[Applications]
· Ideal as legs for housing constructed from square pipes.
Joint for Square Pipe
Dimensional drawing
Model Number | W | W1 | W2 | M | Lf | H1 | H | A | Allowable Load (kN) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
NDQ30 × 1.5-M10 | 30 | 30 | 27 | M10 × 1.5 | 15 | 6 | 33 | 27.5 | 5 | 56 |
NDQ30 × 1.5-M12 | M12 × 1.75 | 18 | 51 | |||||||
NDQ30 × 1.5-M16 | M16 × 2 | 20 | 38 | |||||||
NDQ40 × 2-M10 | 40 | 40 | 36 | M10 × 1.5 | 15 | 8 | 43 | 36.5 | 85 | |
NDQ40 × 2-M12 | M12 × 1.75 | 18 | 80 | |||||||
NDQ40 × 2-M16 | M16 × 2 | 20 | 67 | |||||||
NDQ50 × 2-M16 | 50 | 50 | 46 | M16 × 2 | 20 | 10 | 55 | 46.5 | 156 | |
NDQ50 × 2-M20 | M20 × 2.5 | 30 | 132 | |||||||
NDQ50 × 2.5-M16 | 45 | M16 × 2 | 20 | 45.5 | 152 | |||||
NDQ50 × 2.5-M20 | M20 × 2.5 | 30 | 128 |
Main body
Polyamide (fiberglass-reinforced) matte black
Insert
Brass (low-cadmium material) nickel-plated
Part Number |
---|
NDQ30X1.5-M10 |
NDQ30X1.5-M12 |
NDQ30X1.5-M16 |
NDQ40X2-M10 |
NDQ40X2-M12 |
NDQ40X2-M16 |
NDQ50X2-M16 |
NDQ50X2-M20 |
NDQ50X2.5-M16 |
NDQ50X2.5-M20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size M | Width W (□) | Length W2 (□) |
---|---|---|---|---|---|---|---|---|---|
฿ 251.79 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | M10x1.5 | 30 | 27 | ||
฿ 251.02 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M12x1.75 | 30 | 27 | ||
฿ 245.38 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M16x2 | 30 | 27 | ||
฿ 288.01 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | M10x1.5 | 40 | 36 | ||
฿ 274.59 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | M12x1.75 | 40 | 36 | ||
฿ 285.22 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | M16x2 | 40 | 36 | ||
฿ 434.61 ฿ 252.46 | ADJUSTER FOOTS | 1 Piece(s) | Same day | 10 | M16x2 | 50 | 46 | ||
฿ 423.80 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M20x2.5 | 50 | 46 | ||
฿ 447.16 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | M16x2 | 50 | 45 | ||
฿ 424.42 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M20x2.5 | 50 | 45 |
Loading...
Type | Accessory | Accessory Type | Joint | Material | Polyamide (Glass Fiber Reinforced) Matte Black |
---|
How can we improve?
How can we improve?