(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cap that protects hex sockets for hex socket head bolts and counterbore holes from rust and dirt.
[Features]
· Cap can be used repeatedly.
· Use a screwdriver or coin to turn the cap 30°, and the edge will press on the side surface of the hex socket to lock it in place.
· Safe because it can't be detached and attached with bare hands.
· Heat resistance temperature: Short term 220°C, Long term 160°C.
[Applications]
· Convenient for protecting hex sockets for hex socket head bolts and counterbore holes from rust and dirt.
Dimensional drawing
1 Bag Model Number | D | H | T | Compatible Hexagon Socket Head Bolt | Mass (g) | |
---|---|---|---|---|---|---|
Nominal | Width Across Flats | |||||
ISK6-1-T4/D13 | 13 | 2 | 4 | M8 | 6 | 0.3 |
ISK8-1-T5/D16 | 16 | 5 | M10 | 8 | 0.5 | |
ISK10-1-T6/D18 | 18 | 2.5 | 6 | M12 | 10 | 0.8 |
ISK12-1-T7/D21 | 21 | 3 | 7 | M14 | 12 | 1.3 |
ISK14-1-T8/D24 | 24 | 8 | M16 | 14 | 2 | |
ISK17-1-T10/D30 | 30 | 4 | 10 | M20 | 17 | 3.1 |
ISK19-1-T12/D36 | 36 | 4.5 | 12 | M24 | 19 | 5.5 |
Use a screwdriver or coin to turn the cap 30°, and the 3 edges will press on the side surface of the hex socket, creating a strong hold strength that securely locks the cap in place. It loosens when turned in the opposite direction, and it can be used repeatedly.
Main body: polyamide black
Part Number |
---|
ISK6-1-T4/D13 |
ISK8-1-T5/D16 |
ISK10-1-T6/D18 |
ISK12-1-T7/D21 |
ISK14-1-T8/D24 |
ISK19-1-T12/D36 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Hex Socket Head Cap Bolt, Nominal | Applicable Hex Socket Head Cap Bolt, Width Across Flat (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 293.17 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M8 | 6 | 2 | ||
฿ 469.75 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M10 | 8 | 2 | ||
฿ 512.56 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M12 | 10 | 2.5 | ||
฿ 589.68 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M14 | 12 | 3 | ||
฿ 666.65 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M16 | 14 | 3 | ||
฿ 628.72 | BOLTS & NUTS | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | M24 | 19 | 4.5 |
Loading...
How can we improve?
How can we improve?