Fixed Damper (FD)

Caution
Product Description
Simple shock absorber using urethane foam.
[Features]
· Contains an insert, allowing strong mounting.
· The surface can absorb impacts.
· Body and insert are molded in one-piece part.
[Applications]
· Suited for reversal equipment stopping section / moving parts on assembly lines.
· Suitable for reciprocating parts, etc.
Fixed Damper (FD)

Fixed damper

Dimensional drawing
| Part Number | D | L | M | L1 | d | T | Mass (g) |
|---|---|---|---|---|---|---|---|
| FD15 | 15 | 13 | M4 | 7 | 9 | - | 4 |
| FD15 × 3 | 3 | 8 | |||||
| FD15 × 7 | 7 | 14 | |||||
| FD15 × 12 | 12 | 20 | |||||
| FD20 | 20 | 16 | M5 | 8 | 11 | - | 8 |
| FD20 × 4 | 4 | 18 | |||||
| FD20 × 9 | 9 | 29 | |||||
| FD20 × 16 | 16 | 45 | |||||
| FD25 | 25 | 20 | M6 | 11 | 14 | - | 16 |
| FD25 × 5 | 5 | 36 | |||||
| FD25 × 12 | 12 | 64 | |||||
| FD25 × 20 | 20 | 96 | |||||
| FD25 × 30 | 30 | 135 | |||||
| FD30 | 30 | - | 27 | ||||
| FD30 × 5 | 5 | 55 | |||||
| FD30 × 12 | 12 | 94 | |||||
| FD30 × 20 | 20 | 139 | |||||
| FD30 × 30 | 30 | 195 | |||||
| FD35 | 35 | 25 | M8 | 14 | 20 | - | 48 |
| FD35 × 7 | 7 | 100 | |||||
| FD35 × 15 | 15 | 159 | |||||
| FD35 × 25 | 25 | 233 | |||||
| FD35 × 38 | 38 | 330 |
| Part Number | D | L | M | L1 | d | T | Mass (g) |
|---|---|---|---|---|---|---|---|
| FD40 | 40 | 25 | M8 | 14 | 20 | - | 56 |
| FD40 × 7 | 7 | 117 | |||||
| FD40 × 15 | 15 | 187 | |||||
| FD40 × 25 | 25 | 274 | |||||
| FD40 × 38 | 38 | 385 |
Material
- Body: Polyurethane A75 black
- Insert: Steel (STKM13C) zinc plating
- Set collar: SCM400 black oxide coating
Notes
Do not use in locations with high temperature or humidity.