1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Index Plunger (WDX) (WDX12-SUS)

PLUNGERS

Index Plunger (WDX) (WDX12-SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A welded/fused type index plunger.
[Features]
· A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
· Nose can be locked (fixed) in the retracted position by pulling the knob and rotating it 90 degrees.
· Either steel or stainless steel (nose-lock type) can be chosen for the body material.
· Heat resistant up to temperatures of 180°C.
· Attached by welding or bonding.
[Applications]
· The pin can be pulled in manually for equipment where indexing and positioning need to be canceled manually.

External appearance of index plunger

Index Plunger (WDX): related image

External appearance of WDX

Index Plunger (WDX): related image

External appearance of WDX-L-SUS

External Dimensions Of Index Plunger

Index Plunger (WDX): related image

External dimensions of WDX / WDX-SUS

Index Plunger (WDX): related image

External dimensions of WDX-L / WDX-L-SUS

Index Plunger Main Body Material

TypeMain BodyKnobCoil SpringNose
WDXSUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
WDX-L
WDX-SUSSUS303SUS420
HRC53 to 55
WDX-L-SUS

Index Plunger Specifications

Sized
(-0.02
-0.04)
SD1
(h9)
L1ADLLoad (N)
Min To Max
WDX105512241.321475 to 12
WDX-L126614281.825566 to 14
WDX-SUS168818362.3337415 to 35
WDX-L-SUS20101022402.88015 to 34
WDX WDX-SUS (without nose-lock)
SteelSUSWeight
(g)
Part NumberPart Number
WDX10WDX10-SUS24
WDX12WDX12-SUS38
WDX16WDX16-SUS84
WDX20WDX20-SUS131
WDX-L WDX-L-SUS (nose-lock type)
SteelSUSWeight
(g)
Part NumberPart Number
WDX10LWDX10L-SUS23
WDX12LWDX12L-SUS37
WDX16LWDX16L-SUS81
WDX20LWDX20L-SUS127
SizeAllowable Shear Force (N)
WDX10589
WDX-L12848
WDX-SUS161,507
WDX-L-SUS202,355
  • Attach by welding or bonding.
  • When bonding, use anaerobic adhesives, etc.
Part Number
WDX12-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Locking Mechanism Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment

฿ 1,322.54

PLUNGERS 1 Piece(s) 7 Day(s) 101466No[Stainless Steel] Stainless Steel56[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNo

Loading...

  1. 1
 

Basic Information

Types Standard Mounting Method Press Fitting Overall Length Standard
All Stainless Not Compliant Tip surface treatment No Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part WDX12-SUS in the Index Plunger (WDX) series.

Products with similar specification

Part Number
WDX10L
WDX10L-SUS
WDX12
WDX12L
WDX12L-SUS
WDX16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Locking Mechanism Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment

฿ 907.81

1 Piece(s) 7 Day(s) 101255Nose Lock[Steel] Steel47[Steel] SteelCarburizedBlack Oxide Coating

฿ 1,470.18

1 Piece(s) 7 Day(s) 101255Nose Lock[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNo

฿ 752.91

1 Piece(s) 7 Day(s) 101466No[Steel] Steel56[Steel] SteelCarburizedBlack Oxide Coating

฿ 1,000.24

1 Piece(s) 7 Day(s) 101466Nose Lock[Steel] Steel56[Steel] SteelCarburizedBlack Oxide Coating

฿ 1,659.81

1 Piece(s) 7 Day(s) 101466Nose Lock[Stainless Steel] Stainless Steel56[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNo

฿ 992.24

1 Piece(s) 7 Day(s) 101888No[Steel] Steel74[Steel] SteelCarburizedBlack Oxide Coating