(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An index plunger with outstanding cost performance.
[Features]
· Pull the lever to retract the nose.
· Turn the lever to keep the nose in the retracted position.
· Main body (SUM22L, zinc plating).
[Applications]
· Ideal for temporary fixing of workpieces.
LBLT external appearance
LBLT dimensional drawing
LBLT usage examples
Part Number | d | S | M | L2 | A | L | L1 | W | T1 | R | B | Load (N) Min To Max | Maximum Tightening Torque (N·m) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
+0.01 -0.03 | ||||||||||||||
LBLT4 | 4 | 9.5 | M6 × 1 | 17 | 0.7 | 41.5 | 20 | 6 | 12 | 15.5 | 2.3 | 3 to 10 | 1.6 | 6 |
LBLT5 | 5 | 12 | M8 × 1.25 | 24 | 0.9 | 54 | 27 | 8 | 15 | 19.2 | 3 | 3.5 to 13.5 | 4.5 | 14 |
LBLT6 | 6 | 14 | M10 × 1.5 | 30 | 1.1 | 65 | 33.5 | 10 | 17.5 | 22.9 | 3.5 | 4 to 16 | 10 | 29 |
LBLT8 | 8 | 19 | M12 × 1.75 | 28 | 1.3 | 73 | 31.8 | 12 | 22.2 | 31.2 | 4.7 | 4 to 22 | 13 | 47 |
LBLT10 | 10 | 25 | M16 × 2 | 44.5 | 1.6 | 102.5 | 50.5 | 16 | 27 | 32.7 | 4 to 23 | 42 | 114 |
Part Number |
---|
LBLT4 |
LBLT5 |
LBLT6 |
LBLT8 |
LBLT10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 598.60 | PLUNGERS | 1 Piece(s) | Same day | 10 | 6 | 4 | 9.5 | 41.5 | ||
฿ 600.86 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5 | 12 | 54 | ||
฿ 640.26 ฿ 363.16 | PLUNGERS | 1 Piece(s) | Same day | 10 | 10 | 6 | 14 | 65 | ||
฿ 676.90 | PLUNGERS | 1 Piece(s) | Same day | 10 | 12 | 8 | 19 | 73 | ||
฿ 844.46 | PLUNGERS | 1 Piece(s) | Same day | 10 | 16 | 10 | 25 | 102.5 |
Loading...
Types | Lever | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | SUM22L Zinc Plating | Overall Length | Standard | Tip material | SUM22L Zinc Plating |
All Stainless | Not Compliant | Tip surface treatment | Zinc Plating | Tip heat treatment | No |
Operation nob (or lever) | Presence | Main Body Surface Treatment | Zinc Plating |
How can we improve?
How can we improve?