(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features an excellent design. A luxurious matte finish
[Features]
· The SUS-made uses SUS304 that is excellent for rust prevention.
· Since the sulfide content is low, it is suitable for applications in which hygiene and corrosion due to weather are concerns, such as for medical equipment, food related devices, and in the medicine industry.
· There are adjustment wrench hangers in two locations (upper part: hex hole, lower part: width across flats).
· Luxurious matte finish
Part Number |
---|
LMR50-16A-SUS |
LMR50-16B-SUS |
LMR50-16C-SUS |
LMR60-16A-SUS |
LMR60-16B-SUS |
LMR60-16C-SUS |
LMR80-16A-SUS |
LMR80-16B-SUS |
LMR80-16C-SUS |
LMR100-20A-SUS |
LMR100-20B-SUS |
LMR100-24A-SUS |
LMR100-24B-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width W (mm) | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Full height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,819.85 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 50 | 26 | 75 | 14.5 | 16 | 104 | ||
฿ 1,862.92 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 50 | 26 | 100 | 14.5 | 16 | 129 | ||
฿ 1,943.48 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 50 | 26 | 125 | 14.5 | 16 | 154 | ||
฿ 1,945.50 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 60 | 25 | 100 | 16 | 16 | 130 | ||
฿ 1,988.57 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 60 | 25 | 125 | 16 | 16 | 155 | ||
฿ 2,031.64 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 60 | 25 | 150 | 16 | 16 | 180 | ||
฿ 2,170.25 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 16 | 100 | 18 | 16 | 132 | ||
฿ 2,156.20 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 16 | 125 | 18 | 16 | 157 | ||
฿ 2,274.26 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 16 | 150 | 18 | 16 | 182 | ||
฿ 3,134.87 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 100 | 15 | 125 | 20 | 20 | 160 | ||
฿ 3,218.53 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 100 | 15 | 150 | 20 | 20 | 185 | ||
฿ 3,254.59 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 100 | 15 | 125 | 20 | 24 | 163 | ||
฿ 3,663.95 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 100 | 15 | 150 | 20 | 24 | 188 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Swivel Angle θ(deg) | 12 |
---|---|---|---|---|---|
Height Adjusting Handle | No | Thread Material | Stainless Steel | Thread Surface Treatment | No |
Body Material | Stainless Steel | Main Body Surface Treatment | No | Bottom Rubber Material | Nitrile Rubber |
Properties | Corrosion Resistance | Swivel Mechanism | Presence |
How can we improve?
How can we improve?