1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Engineering Plastic Leveling Pad (LVF80,LVFR80)

Engineering Plastic Leveling Pad (LVF80,LVFR80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 308.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features an excellent design and the allowable load is guaranteed even in a tilted state. Anchor type.

[Features]
· Since stainless steel products have a low sulfide content, they are suitable for applications in which corrosion due to weather is a concern.

Part Number
LVF80L20A
LVF80L20A-SUS
LVF80L20B
LVF80L20B-SUS
LVF80L20C
LVF80L20C-SUS
LVF80L20D
LVF80L20D-SUS
LVF80L24A
LVF80L24A-SUS
LVF80L24B
LVF80L24B-SUS
LVF80L24C
LVF80L24C-SUS
LVF80S8A
LVF80S8A-SUS
LVF80S8B
LVF80S8B-SUS
LVF80S10A
LVF80S10A-SUS
LVF80S10B
LVF80S10B-SUS
LVF80S10C
LVF80S10C-SUS
LVF80S12A
LVF80S12A-SUS
LVF80S12B
LVF80S12B-SUS
LVF80S12C
LVF80S12C-SUS
LVF80S16A
LVF80S16A-SUS
LVF80S16B
LVF80S16B-SUS
LVF80S16C
LVF80S16C-SUS
LVF80S16D
LVF80S16D-SUS
LVFR80L20A
LVFR80L20A-SUS
LVFR80L20B
LVFR80L20B-SUS
LVFR80L20C
LVFR80L20C-SUS
LVFR80L20D
LVFR80L20D-SUS
LVFR80L24A
LVFR80L24A-SUS
LVFR80L24B
LVFR80L24B-SUS
LVFR80L24C
LVFR80L24C-SUS
LVFR80S8A
LVFR80S8A-SUS
LVFR80S8B
LVFR80S8B-SUS
LVFR80S10A
LVFR80S10A-SUS
LVFR80S10B
LVFR80S10B-SUS
LVFR80S10C
LVFR80S10C-SUS
LVFR80S12A
LVFR80S12A-SUS
LVFR80S12B
LVFR80S12B-SUS
LVFR80S12C
LVFR80S12C-SUS
LVFR80S16A
LVFR80S16A-SUS
LVFR80S16B
LVFR80S16B-SUS
LVFR80S16C
LVFR80S16C-SUS
LVFR80S16D
LVFR80S16D-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 769.32

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-189820Standard141

฿ 1,763.78

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-189820Corrosion Resistance141

฿ 826.31

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-1813820Standard181

฿ 2,001.12

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-1813820Corrosion Resistance181

฿ 832.35

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-1815820Standard201

฿ 2,119.80

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-1815820Corrosion Resistance201

฿ 894.20

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-1819820Standard241

฿ 2,282.93

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-1819820Corrosion Resistance241

฿ 878.23

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-189824Standard141

฿ 2,041.71

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-189824Corrosion Resistance141

฿ 979.87

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-1815824Standard201

฿ 2,368.77

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-1815824Corrosion Resistance201

฿ 1,035.65

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-1819824Standard241

฿ 2,574.97

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-1819824Corrosion Resistance241

฿ 308.90

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-16438Standard76

฿ 687.60

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-16438Corrosion Resistance76

฿ 336.76

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-16688Standard101

฿ 730.58

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-16688Corrosion Resistance101

฿ 313.92

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-164310Standard76

฿ 688.99

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-164310Corrosion Resistance76

฿ 341.78

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-166810Standard101

฿ 776.87

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-166810Corrosion Resistance101

฿ 396.56

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-169810Standard131

฿ 940.50

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-169810Corrosion Resistance131

฿ 319.10

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-164312Standard76

฿ 690.54

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-164312Corrosion Resistance76

฿ 351.97

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-166812Standard101

฿ 734.45

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-166812Corrosion Resistance101

฿ 407.23

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-169812Standard131

฿ 906.57

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-169812Corrosion Resistance131

฿ 407.16

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-166816Standard101

฿ 1,022.61

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-166816Corrosion Resistance101

฿ 475.09

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-1610816Standard141

฿ 1,143.45

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-1610816Corrosion Resistance141

฿ 528.12

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-1614816Standard181

฿ 1,226.65

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-1614816Corrosion Resistance181

฿ 633.51

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-1616816Standard201

฿ 1,305.82

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-1616816Corrosion Resistance201

฿ 867.08

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber189820Standard141

฿ 1,842.79

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber189820Corrosion Resistance141

฿ 954.30

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber1813820Standard181

฿ 2,155.12

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber1813820Corrosion Resistance181

฿ 997.84

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber1815820Standard201

฿ 2,236.30

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber1815820Corrosion Resistance201

฿ 1,085.68

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber1819820Standard241

฿ 2,399.44

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber1819820Corrosion Resistance241

฿ 994.74

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber189824Standard141

฿ 2,195.71

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber189824Corrosion Resistance141

฿ 1,133.87

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber1815824Standard201

฿ 2,485.27

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber1815824Corrosion Resistance201

฿ 1,227.14

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber1819824Standard241

฿ 2,729.43

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber1819824Corrosion Resistance241

฿ 439.91

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber16438Standard76

฿ 826.47

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber16438Corrosion Resistance76

฿ 464.75

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber16688Standard101

฿ 903.32

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber16688Corrosion Resistance101

฿ 445.54

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber164310Standard76

฿ 827.87

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber164310Corrosion Resistance76

฿ 469.78

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber166810Standard101

฿ 904.87

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber166810Corrosion Resistance101

฿ 524.55

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber169810Standard131

฿ 1,057.00

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber169810Corrosion Resistance131

฿ 450.72

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber164312Standard76

฿ 829.42

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber164312Corrosion Resistance76

฿ 475.73

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber166812Standard101

฿ 907.19

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber166812Corrosion Resistance101

฿ 527.96

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber169812Standard131

฿ 1,060.57

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber169812Corrosion Resistance131

฿ 531.53

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber166816Standard101

฿ 1,176.61

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber166816Corrosion Resistance101

฿ 614.84

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber1610816Standard141

฿ 1,259.96

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber1610816Corrosion Resistance141

฿ 719.99

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber1614816Standard181

฿ 1,343.15

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber1614816Corrosion Resistance181

฿ 724.01

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber1616816Standard201

฿ 1,459.81

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber1616816Corrosion Resistance201

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle No
Body Material Polyamide Main Body Surface Treatment No Width W(mm) 80
Main Body Height E(mm) 24 Swivel Mechanism Presence