(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features an excellent design and the allowable load is guaranteed even in a tilted state. Anchor type.
[Features]
· The SUS-made uses SUS304 that is excellent for rust prevention.
Part Number |
---|
LVFR125C30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties | Full height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,166.49 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | - | 4 | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 40 | 155 | 45 | 30 | Standard | 210 |
Loading...
Type | Adjusting Bolt Shape | Height Adjusting Handle | No | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | No | Width W(mm) | 125 | Swivel Mechanism | Presence |
Please check the type/dimensions/specifications of the part LVFR125C30A in the Engineering Plastic Leveling Pad (LVF125, LVFR125) series.
Part Number |
---|
LVF125C20A |
LVF125C24A |
LVF125C30A |
LVFR125L20A |
LVFR125L20A-SUS |
LVFR125L20B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties | Full height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,256.87 | 1 Piece(s) | 7 Day(s) | 10 | Anchor Bolt Fixed | 4 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 95 | 45 | 20 | Standard | 150 | ||
฿ 1,393.36 | 1 Piece(s) | 7 Day(s) | 10 | Anchor Bolt Fixed | 4 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 95 | 45 | 24 | Standard | 150 | ||
฿ 2,340.43 | 1 Piece(s) | 7 Day(s) | 10 | Anchor Bolt Fixed | 4 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 155 | 45 | 30 | Standard | 210 | ||
฿ 1,396.00 | 1 Piece(s) | 7 Day(s) | 10 | - | 30 | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 28 | 98 | 46 | 20 | Standard | 165 | ||
฿ 2,371.71 | 1 Piece(s) | 7 Day(s) | 10 | - | 30 | Stainless Steel | No | Nitrile Rubber | 28 | 98 | 46 | 20 | Corrosion Resistance | 165 | ||
฿ 1,445.73 | 1 Piece(s) | 7 Day(s) | 10 | - | 30 | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 28 | 138 | 46 | 20 | Standard | 205 |
How can we improve?
How can we improve?