1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Engineering Plastic Leveling Pad (LVF125, LVFR125) (Part Number)

ADJUSTER FOOTS

Engineering Plastic Leveling Pad (LVF125, LVFR125)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,114.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features an excellent design and the allowable load is guaranteed even in a tilted state. Anchor type.

[Features]
· The SUS-made uses SUS304 that is excellent for rust prevention.

Part Number
LVFR125B24B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 2,553.46

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-16Steel[Zinc Plating] Zinc PlatingNitrile Rubber401864524Standard250

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Height Adjusting Handle No Body Material Polyamide
Main Body Surface Treatment No Width W(mm) 125 Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part LVFR125B24B in the Engineering Plastic Leveling Pad (LVF125, LVFR125) series.

Products with similar specification

Part Number
LVF125C20A
LVF125C24A
LVF125C30A
LVFR125B30A
LVFR125B30B
LVFR125C20A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 1,256.87

1 Piece(s) 7 Day(s) 10Anchor Bolt Fixed4Steel[Zinc Plating] Zinc Plating-40954520Standard150

฿ 1,393.36

1 Piece(s) 7 Day(s) 10Anchor Bolt Fixed4Steel[Zinc Plating] Zinc Plating-40954524Standard150

฿ 2,340.43

1 Piece(s) 7 Day(s) 10Anchor Bolt Fixed4Steel[Zinc Plating] Zinc Plating-401554530Standard210

฿ 3,318.78

1 Piece(s) 7 Day(s) 10-16Steel[Zinc Plating] Zinc PlatingNitrile Rubber401364530Standard200

฿ 3,445.21

1 Piece(s) 7 Day(s) 10-16Steel[Zinc Plating] Zinc PlatingNitrile Rubber401864530Standard250

฿ 2,045.44

1 Piece(s) 7 Day(s) 10-4Steel[Zinc Plating] Zinc PlatingNitrile Rubber40954520Standard150