1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Engineering Plastic Leveling Pad (LSA50,LSAR50)

Engineering Plastic Leveling Pad (LSA50,LSAR50)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 244.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since stainless steel products have a low sulfide content, they have excellent utility where there are concerns such as hygiene and corrosion due to weather, such as for medical equipment, food related equipment, and in the pharmaceutical industry.

Part Number
LSA50S8A
LSA50S8A-SUS
LSA50S8B
LSA50S8B-SUS
LSA50S10A
LSA50S10A-SUS
LSA50S10B
LSA50S10B-SUS
LSA50S10C
LSA50S10C-SUS
LSA50S12A
LSA50S12A-SUS
LSA50S12B
LSA50S12B-SUS
LSA50S12CSALE
LSA50S12C-SUS
LSA50S16A
LSA50S16A-SUS
LSA50S16B
LSA50S16B-SUS
LSA50S16C
LSA50S16C-SUS
LSA50S16D
LSA50S16D-SUS
LSAR50S8A
LSAR50S8A-SUS
LSAR50S8B
LSAR50S8B-SUS
LSAR50S10A
LSAR50S10A-SUS
LSAR50S10B
LSAR50S10B-SUS
LSAR50S10C
LSAR50S10C-SUS
LSAR50S12A
LSAR50S12A-SUS
LSAR50S12B
LSAR50S12B-SUS
LSAR50S12C
LSAR50S12C-SUS
LSAR50S16A
LSAR50S16A-SUS
LSAR50S16B
LSAR50S16B-SUS
LSAR50S16C
LSAR50S16C-SUS
LSAR50S16D
LSAR50S16D-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Thread Length L1
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 244.55

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-438Standard71

฿ 638.37

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-438Corrosion Resistance71

฿ 276.34

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-688Standard96

฿ 685.27

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-688Corrosion Resistance96

฿ 248.48

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-4310Standard71

฿ 638.06

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-4310Corrosion Resistance71

฿ 283.59

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-6810Standard96

฿ 685.43

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-6810Corrosion Resistance96

฿ 331.12

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-9810Standard126

฿ 822.45

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-9810Corrosion Resistance126

฿ 257.28

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-4312Standard71

฿ 639.61

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-4312Corrosion Resistance71

฿ 290.15

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-6812Standard96

฿ 687.75

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-6812Corrosion Resistance96

฿ 338.15

฿ 178.14

ADJUSTER FOOTS 1 Piece(s) Same day 10StandardSteel[Zinc Plating] Zinc Plating-9812Standard126

฿ 826.01

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-9812Corrosion Resistance126

฿ 341.72

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-6816Standard96

฿ 942.05

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-6816Corrosion Resistance96

฿ 413.27

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-10816Standard136

฿ 1,062.74

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-10816Corrosion Resistance136

฿ 481.80

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-14816Standard176

฿ 1,183.58

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-14816Corrosion Resistance176

฿ 542.07

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-16816Standard196

฿ 1,262.75

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-16816Corrosion Resistance196

฿ 359.40

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber438Standard71

฿ 767.73

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber438Corrosion Resistance71

฿ 390.58

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber688Standard96

฿ 769.28

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber688Corrosion Resistance96

฿ 366.44

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber4310Standard71

฿ 771.14

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber4310Corrosion Resistance71

฿ 397.93

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber6810Standard96

฿ 822.14

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber6810Corrosion Resistance96

฿ 449.08

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber9810Standard126

฿ 1,011.76

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber9810Corrosion Resistance126

฿ 401.52

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber4312Standard71

฿ 727.94

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber4312Corrosion Resistance71

฿ 404.49

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber6812Standard96

฿ 824.46

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber6812Corrosion Resistance96

฿ 459.75

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber9812Standard126

฿ 940.34

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber9812Corrosion Resistance126

฿ 459.68

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber6816Standard96

฿ 1,056.38

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber6816Corrosion Resistance96

฿ 531.84

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber10816Standard136

฿ 1,177.07

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber10816Corrosion Resistance136

฿ 625.76

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber14816Standard176

฿ 1,260.42

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber14816Corrosion Resistance176

฿ 670.91

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber16816Standard196

฿ 1,339.59

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber16816Corrosion Resistance196

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle No
Body Material Polyamide Main Body Surface Treatment No Width W(mm) 50
Allowable Load(kN) 10 Main Body Height E(mm) 20 Swivel Mechanism Presence