(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A joint for round pipes that can be used even in below-freezing temperatures.
[Features]
· Usable temperature -30 to +100°C.
[Applications]
· Ideal as legs for housing constructed from round pipes.
Dimensional drawing 1
Dimensional drawing 2
Main Body | Insert |
---|---|
Polyamide (Fiberglass-reinforced) Matte black | Brass (Low-cadmium material) |
Model Number | D | D1 | D2 | M | Lf | H1 | H | A | Allowable Load (kN) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
NDT38 × 1.5-M10 | 38 | 38 | 35 | M10 × 1.5 | 10 | 8 | 38 | 35 | 5 | 32 |
NDT38 × 1.5-M12 | M12 × 1.75 | 32 | ||||||||
NDT38 × 1.5-M16 | M16 × 2 | 15 | 34 | |||||||
NDT38 × 2-M10 | 38 | 38 | 34 | M10 × 1.5 | 10 | 8 | 38 | 34 | 32 | |
NDT38 × 2-M12 | M12 × 1.75 | 32 | ||||||||
NDT38 × 2-M16 | M16 × 2 | 15 | 34 | |||||||
NDT51 × 1.5-M16 | 50.5 | 50.9 | 46.9 | M16 × 2 | 15 | 10 | 45 | 46.9 | 5.5 | 63 |
NDT51 × 1.5-M20 | M20 × 2.5 | 20 | 8.5 | 62 | ||||||
NDT51 × 2.5-M16 | 50.5 | 50.9 | 45.9 | M16 × 2 | 15 | 10 | 45 | 45.9 | 5.5 | 63 |
NDT51 × 2.5-M20 | M20 × 2.5 | 20 | 8.5 | 63 |
Part Number |
---|
NDT38X1.5-M10 |
NDT38X1.5-M12 |
NDT38X1.5-M16 |
NDT38X2-M10 |
NDT38X2-M12 |
NDT38X2-M16 |
NDT51X1.5-M16 |
NDT51X1.5-M20 |
NDT51X2.5-M16 |
NDT51X2.5-M20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size M | Outer Diameter D (φ) | Length D2 (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 233.47 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M10x1.5 | 38 | 35 | ||
฿ 233.47 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M12x1.75 | 38 | 35 | ||
฿ 233.74 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M16x2 | 38 | 35 | ||
฿ 233.47 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M10x1.5 | 38 | 34 | ||
฿ 233.47 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M12x1.75 | 38 | 34 | ||
฿ 233.74 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M16x2 | 38 | 34 | ||
฿ 276.24 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M16x2 | 50.5 | 46.9 | ||
฿ 295.35 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M20x2.5 | 50.5 | 46.9 | ||
฿ 274.85 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M16x2 | 50.5 | 45.9 | ||
฿ 295.48 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M20x2.5 | 50.5 | 45.9 |
Loading...
Type | Accessory | Accessory Type | Joint | Material | Polyamide (Glass Fiber Reinforced) Matte Black |
---|
How can we improve?
How can we improve?