Tightener Roll Ring (906–920)

Brand :
IMAO

Caution

    Product Description

    [Features]
    · The Roll Ring is a drive tensioner for chains, born from a new concept.
    · It automatically applies tension to the drive chain and absorbs vibrations.
    · Designed based on rotating and elasticity principles, it maintains smooth chain operation with minimal tension force.
    · Unlike conventional tensioners, there is no need for mounting stays or flanges, and no processing such as drilling screw holes is required.
    · Mounting can be done by hand in just a few seconds, with no tools required. Additionally, no adjustment is needed after installation.
    · Made from high-performance elastic materials, it absorbs chain vibration and ensures smooth rotation, reducing noise and extending the lifespan of the chain, sprocket, bearings, and other drive components without causing damage.
    · No need for maintenance such as lubrication.
    · Supports drive in both forward rotation and reverse rotation.
    · Supports both horizontal and vertical mounting directions.
    · With a wide operating temperature range, it can be used in locations exposed to water or with a lot of dust, making it suitable for machines in a wide variety of fields.

    Product Specification

    Main body: special elasticity plastic

    Drawing

    Tightener Roll Ring (906–920) external shape diagram

    Specifications Table

    Tightener Roll Ring (906–920) external shape diagram

    (Note) Please use the roll ring within this range of deformation.

    Usage Example

    Usage Examples / Instructions

    · The lifespan of the roll ring is equivalent to that of the chain. As a reference, we recommend replacing it at the same time as the chain replacement.
    · Please mount the roll ring near the point of tangency on the pitch circle diameter of the driving and driven sprockets.

    Tightener Roll Ring (906–920) Example of Use

    Roll Ring Usage Guide

    ■Selection procedure for installation on existing equipment
    [STEP1] Check the chain size
    [STEP2] Measure the maximum distance between chains
    [STEP3] Check for interference with the sprocket

    Tightener Roll Ring (906–920) Example of Use
    Tightener Roll Ring (906–920) Example of Use
    Tightener Roll Ring (906–920) Example of Use

    ■Selection procedure for new installations
    [STEP1] Check whether use is possible based on the amount of roll ring deformation
    [STEP2] Check for interference with the sprocket
    [STEP3] Make adjustments if there is interference with the sprocket

    Tightener Roll Ring (906–920) Example of Use
    Tightener Roll Ring (906–920) Example of Use
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Tightener Roll Ring (906–920) | IMAO | MISUMI Thailand