1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto Rotation Tightener (TC-PX)

Auto Rotation Tightener (TC-PX)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,335.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of resin for rust resistance, the product is usable in both forward and reverse directions.
· Features excellent rustproofing.
· Quiet operations with high reliability.
· Can be used in a variety of applications such as chain tightener, belt tightener, shock and vibration absorber.

Part Number
TC-PX10
TC-PX20
TC-PX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSd
(φ)
R
(mm)
Maximum tensile force (when θ = 30°)
(N)

฿ 1,335.00

TENSIONERS 1 Piece(s) 15 Day(s) 108.58085

฿ 1,477.66

TENSIONERS 1 Piece(s) 5 Day(s) 1010.5100136

฿ 1,842.98

TENSIONERS 1 Piece(s) 7 Day(s) 1010.5100340

Loading...

  1. 1

Basic Information

Min(℃) -35 Max(℃) 80