(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Press-fit needle bearing. [Materials]·Steel (Surface treatment: black oxide coating).
Part Number |
---|
NIS219S |
NIS313S |
NIS420S |
NIS516S |
NIS614S |
NIS812S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Do (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,193.76 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 19 | 12 | 41.5 | ||
฿ 1,195.20 ฿ 654.25 | TENSIONERS | 1 Piece(s) | Same day | 10 | 35 | 13 | 12 | 44 | ||
฿ 1,371.45 | TENSIONERS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 20 | 25 | 88 | ||
฿ 1,606.42 | TENSIONERS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 16 | 25 | 89 | ||
฿ 1,605.82 | TENSIONERS | 1 Piece(s) | 25 Day(s) | 10 | 60 | 14 | 25 | 95 | ||
฿ 1,970.06 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 12 | 25 | 108 |
Loading...
Sprocket Shape | Shape B | Type | Idler | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | RS | Shaft Type | Built-in bearing single |
Surface Treatment | Black Oxide Coating |
How can we improve?
How can we improve?