1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chain Bolt (Single-Ended Type) (CBS1)

Chain Bolt (Single-Ended Type) (CBS1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 195.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Single-ended chain bolt. SUS-made that uses excellent in rust-prevention SUS304.

Features

●The end of the chain can be easily fixed.(Single Ended Type)
●Chains can be easily linked.(Double Ended Type)
●Chain tension becomes ease.

Usage

●Connection of chains.
●To adjust chain elongation.

Specification

●Single Ended Type 
●Right Handed Screw Type

Materials

●Steel
Part Number
CBS1-25SALE
CBS1-25-L
CBS1-25-SUS
CBS1-35
CBS1-35-L
CBS1-35-SUS
CBS1-40SALE
CBS1-40-L
CBS1-40-SUS
CBS1-50
CBS1-50-L
CBS1-50-SUSSALE
CBS1-60SALE
CBS1-60-L
CBS1-60-SUS
CBS1-80
CBS1-80-LSALE
CBS1-80-SUS
CBS1-100
CBS1-100-LSALE
CBS1-100-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Direction of Thread ridge Material Allowable Load
(N)
Thread Diameter M

฿ 195.65

฿ 139.11

TENSIONERS 1 Piece(s) Same day 1025Right ScrewSteel950M 5×0.8

฿ 252.40

TENSIONERS 1 Piece(s) 7 Day(s) 1025Left ScrewSteel950M 5×0.8

฿ 414.05

TENSIONERS 1 Piece(s) 7 Day(s) 1025Right ScrewStainless Steel530M 5×0.8

฿ 227.00

TENSIONERS 1 Piece(s) 1 Day(s) 1035Right ScrewSteel2000M 6×1

฿ 269.04

TENSIONERS 1 Piece(s) 7 Day(s) 1035Left ScrewSteel2000M 6×1

฿ 459.10

TENSIONERS 1 Piece(s) 5 Day(s) 1035Right ScrewStainless Steel1100M 6×1

฿ 269.00

฿ 185.13

TENSIONERS 1 Piece(s) Same day 1040Right ScrewSteel4100M8×1.25

฿ 322.12

TENSIONERS 1 Piece(s) 7 Day(s) 1040Left ScrewSteel4100M8×1.25

฿ 500.00

TENSIONERS 1 Piece(s) 5 Day(s) 1040Right ScrewStainless Steel2200M8×1.25

฿ 370.00

TENSIONERS 1 Piece(s) Same day 1050Right ScrewSteel6500M10×1.5

฿ 467.93

TENSIONERS 1 Piece(s) 7 Day(s) 1050Left ScrewSteel6500M10×1.5

฿ 773.42

฿ 440.46

TENSIONERS 1 Piece(s) Same day 1050Right ScrewStainless Steel3600M10×1.5

฿ 429.98

฿ 334.14

TENSIONERS 1 Piece(s) Same day 1060Right ScrewSteel9500M12×1.75

฿ 555.07

TENSIONERS 1 Piece(s) 7 Day(s) 1060Left ScrewSteel9500M12×1.75

฿ 1,196.56

TENSIONERS 1 Piece(s) 12 Day(s) 1060Right ScrewStainless Steel5300M12×1.75

฿ 661.22

TENSIONERS 1 Piece(s) 1 Day(s) 1080Right ScrewSteel17400M16×2

฿ 1,026.19

฿ 470.61

TENSIONERS 1 Piece(s) Same day 1080Left ScrewSteel17400M16×2

฿ 1,941.20

TENSIONERS 1 Piece(s) 25 Day(s) 1080Right ScrewStainless Steel9700M16×2

฿ 1,041.68

TENSIONERS 1 Piece(s) 3 Day(s) 10100Right ScrewSteel26400M20×2.5

฿ 1,322.45

฿ 704.07

TENSIONERS 1 Piece(s) Same day 10100Left ScrewSteel26400M20×2.5

฿ 3,008.71

TENSIONERS 1 Piece(s) 7 Day(s) 10100Right ScrewStainless Steel14700M20×2.5

Loading...

  1. 1

Basic Information

Type Chain Bolt