(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Bearing Unit, Direct Mounting Type (BSDN)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Square Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BSDN2610 |
BSDN2812 |
BSDN3010 |
BSDN3212 |
BSDN3215 |
BSDN3515 |
BSDN4220 |
BSDN4720 |
BSDN4725 |
BSDN5225 |
BSDN5530 |
BSDN6230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | d (mm) | A (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,628.43 | BALL BEARING UNITS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 10 | ||
฿ 1,463.43 | BALL BEARING UNITS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 10 | ||
฿ 1,629.98 | BALL BEARING UNITS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | ||
฿ 1,471.73 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 12 | ||
฿ 1,627.06 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 11 | ||
฿ 1,631.21 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 13 | ||
฿ 1,761.89 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 14 | ||
฿ 1,778.48 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 16 | ||
฿ 1,884.27 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 14 | ||
฿ 1,984.95 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 17 | ||
฿ 2,210.15 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 30 | 15 | ||
฿ 2,239.19 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 30 | 18 |
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | S45C | Flange Shape | Square Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | Electroless Nickel Plating |
How can we improve?
How can we improve?