(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Bearing Unit Double Type (BRWN)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Round Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Steel |
---|---|---|---|---|---|
Bearing number | Double | Body Material | S45C | Flange Shape | Round Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part BRWN2610 in the Ball Bearing Unit Double Type (BRWN) series.
Part Number |
---|
BRWN2812 |
BRWN3010 |
BRWN3212 |
BRWN3215 |
BRWN3515 |
BRWN4220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | d (mm) | A (mm) |
---|---|---|---|---|---|---|---|
฿ 2,324.01 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 25 | ||
฿ 1,946.03 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 30 | ||
฿ 2,336.45 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 30 | ||
฿ 2,890.07 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 30 | ||
฿ 2,545.49 | 1 Piece(s) | 7 Day(s) | 10 | 15 | 35 | ||
฿ 2,964.94 | 1 Piece(s) | 7 Day(s) | 10 | 20 | 40 |
How can we improve?
How can we improve?