(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Bearing Unit Pilot Type (BRRN)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Round Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | S45C | Flange Shape | Round Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part BRRN2610 in the Ball Bearing Unit Pilot Type (BRRN) series.
Part Number |
---|
BRRN2812 |
BRRN3010 |
BRRN3212 |
BRRN3215 |
BRRN3515 |
BRRN4220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | d (mm) | A (mm) |
---|---|---|---|---|---|---|---|
฿ 1,591.34 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 16 | ||
฿ 1,441.53 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 17 | ||
฿ 1,603.78 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 18 | ||
฿ 1,720.63 | 1 Piece(s) | 7 Day(s) | 10 | 15 | 17 | ||
฿ 1,731.69 | 1 Piece(s) | 7 Day(s) | 10 | 15 | 20 | ||
฿ 1,991.66 | 1 Piece(s) | 7 Day(s) | 10 | 20 | 21 |
How can we improve?
How can we improve?