(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel ball lock pin.
[Features]
· All stainless steel.
· By using the included cable, you can avoid wasting valuable work time trying to find lost parts.
[Applications]
· Assembly workpieces and parts, etc., can be fully secured and separated in a speedy manner and with a single action.
BJ775-SUS external appearance
Shank: SUS630, oxidized (passive) film, polished finish
Ball: SUS440C
BJ775-SUS dimensional drawing
Part Number | D (-0.03 -0.13) | D1 (±0.3) | L (+0.5 0) | L1 (±1) | A | D2 | D3 | H1 | H | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
BJ775-05010-SUS | 5 | 5.5 | 10 | 6 | 28 | 11.0 | 6.5 | 34 | 20 | 28 |
BJ775-05015-SUS | 15 | |||||||||
BJ775-05020-SUS | 20 | 29 | ||||||||
BJ775-05025-SUS | 25 | |||||||||
BJ775-05030-SUS | 30 | 30 | ||||||||
BJ775-06015-SUS | 6 | 7 | 15 | 7 | 28 | 11.0 | 6.5 | 34 | 20 | |
BJ775-06020-SUS | 20 | 31 | ||||||||
BJ775-06025-SUS | 25 | 32 | ||||||||
BJ775-06030-SUS | 30 | 33 | ||||||||
BJ775-06040-SUS | 40 | 35 | ||||||||
BJ775-06050-SUS | 50 | 37 | ||||||||
BJ775-08020-SUS | 8 | 9.4 | 20 | 8 | 28 | 11.0 | 6.5 | 34 | 22 | 34 |
BJ775-08025-SUS | 25 | 36 | ||||||||
BJ775-08030-SUS | 30 | 38 | ||||||||
BJ775-08040-SUS | 40 | 42 | ||||||||
BJ775-08050-SUS | 50 | 45 | ||||||||
BJ775-08060-SUS | 60 | 49 | ||||||||
BJ775-08070-SUS | 70 | 53 | ||||||||
BJ775-08080-SUS | 80 | 57 | ||||||||
BJ775-08090-SUS | 90 | 61 | ||||||||
BJ775-08100-SUS | 100 | 65 | ||||||||
BJ775-10025-SUS | 10 | 11.9 | 25 | 9 | 28 | 14.1 | 7.7 | 40 | 26 | 55 |
BJ775-10030-SUS | 30 | 60 | ||||||||
BJ775-10040-SUS | 40 | 65 | ||||||||
BJ775-10050-SUS | 50 | 70 | ||||||||
BJ775-10060-SUS | 60 | 76 | ||||||||
BJ775-10070-SUS | 70 | 82 | ||||||||
BJ775-10080-SUS | 80 | 88 | ||||||||
BJ775-10090-SUS | 90 | 94 | ||||||||
BJ775-10100-SUS | 100 | 100 | ||||||||
BJ775-12030-SUS | 12 | 14.5 | 30 | 10 | 29 | 14.4 | 7.7 | 40 | 28 | 85 |
BJ775-12040-SUS | 40 | 95 | ||||||||
BJ775-12050-SUS | 50 | 100 | ||||||||
BJ775-12060-SUS | 60 | 110 | ||||||||
BJ775-12070-SUS | 70 | 118 | ||||||||
BJ775-12080-SUS | 80 | 130 | ||||||||
BJ775-12090-SUS | 90 | 136 | ||||||||
BJ775-12100-SUS | 100 | 145 | ||||||||
BJ775-16050-SUS | 16 | 19 | 50 | 14 | 42 | 21.8 | 12.4 | 56 | 36 | 220 |
BJ775-16060-SUS | 60 | 235 | ||||||||
BJ775-16070-SUS | 70 | 252 | ||||||||
BJ775-16080-SUS | 80 | 270 | ||||||||
BJ775-16090-SUS | 90 | 284 | ||||||||
BJ775-16100-SUS | 100 | 300 |
When the button is pushed, the ball enters the pin, and it can be inserted into the positioning hole.
When the button is released, the ball is pushed outward and the pin locks securely.
Press and release the button again.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pin Length L (mm) | Pin Outside Diameter D (φ) |
---|---|---|---|---|---|---|---|---|
฿ 1,826.15 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | ||
฿ 1,683.03 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 5 | ||
฿ 1,896.87 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 5 | ||
฿ 1,896.87 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 5 | ||
฿ 1,976.42 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 30 | 5 | ||
฿ 1,689.81 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 6 | ||
฿ 1,728.44 | PINS | 1 Piece(s) | Same day | 10 | 20 | 6 | ||
฿ 1,897.33 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 6 | ||
฿ 2,131.62 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 6 | ||
฿ 2,049.04 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 6 | ||
฿ 2,246.45 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 6 | ||
฿ 1,837.82 ฿ 1,089.83 | PINS | 1 Piece(s) | Same day | 10 | 20 | 8 | ||
฿ 2,132.64 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 8 | ||
฿ 2,415.32 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 8 | ||
฿ 2,323.69 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 8 | ||
฿ 2,324.20 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 8 | ||
฿ 3,733.33 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 60 | 8 | ||
฿ 3,833.33 | PINS | 1 Piece(s) | Quote | 10 | 70 | 8 | ||
฿ 2,782.54 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 8 | ||
฿ 2,896.85 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 90 | 8 | ||
฿ 3,049.80 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 100 | 8 | ||
฿ 2,580.16 | PINS | 1 Piece(s) | 3 Day(s) | 10 | 25 | 10 | ||
฿ 2,760.82 ฿ 1,438.94 | PINS | 1 Piece(s) | Same day | 10 | 30 | 10 | ||
฿ 2,573.39 | PINS | 1 Piece(s) | Same day | 10 | 40 | 10 | ||
฿ 2,734.55 ฿ 1,649.48 | PINS | 1 Piece(s) | Same day | 10 | 50 | 10 | ||
฿ 2,915.21 | PINS | 1 Piece(s) | 3 Day(s) | 10 | 60 | 10 | ||
฿ 3,114.73 ฿ 1,869.15 | PINS | 1 Piece(s) | Same day | 10 | 70 | 10 | ||
฿ 4,900.00 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 10 | ||
฿ 5,700.00 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 90 | 10 | ||
฿ 5,717.00 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 100 | 10 | ||
฿ 3,747.05 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 12 | ||
฿ 5,500.00 | PINS | 1 Piece(s) | Quote | 10 | 40 | 12 | ||
฿ 4,006.62 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 50 | 12 | ||
฿ 4,198.69 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 60 | 12 | ||
฿ 6,283.33 | PINS | 1 Piece(s) | 60 Day(s) | 10 | 70 | 12 | ||
฿ 4,393.82 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 12 | ||
฿ 7,500.00 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 90 | 12 | ||
฿ 7,250.00 | PINS | 1 Piece(s) | 60 Day(s) | 10 | 100 | 12 | ||
฿ 6,700.00 | PINS | 1 Piece(s) | 25 Day(s) | 10 | 50 | 16 | ||
฿ 4,952.25 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 60 | 16 | ||
฿ 4,597.75 | PINS | 1 Piece(s) | 32 Day(s) | 10 | 70 | 16 | ||
฿ 7,500.00 | PINS | 1 Piece(s) | 25 Day(s) | 10 | 80 | 16 | ||
฿ 8,100.00 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 90 | 16 | ||
฿ 5,386.19 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 100 | 16 |
Loading...
Types | Pin Type | Shank Material (Part Number) | SUS630 |
---|
How can we improve?
How can we improve?