(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A nose-lock type index plunger.
[Features]
· A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
· Nose can be locked (fixed) in the retracted position by pulling the knob and rotating it 90 degrees.
· Heat resistant from temperatures of -30° to 130°C.
· The plastic body is lightweight and ideal for environments that require rust resistance.
[Applications]
· The pin can be pulled in manually for equipment where indexing and positioning need to be canceled manually.
Engineering Plastic Index Plunger (Nose-Lock Type) External Appearance
External dimensions of EIP-L-SUS
External dimensions of EIP-LW-SUS
Size | d (-0.1) (-0.15) | S | M | L1 | A | D | L | W1 | T1 | W | T | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EIP-L-SUS EIP-LW-SUS | 10 | 5 | 5 | M10 × 1 | 17 | 1.8 | 21 | 51 | 12 | 5 | 16 | 7 | 6 to 15 |
12 | 6 | 6 | M12 × 1.5 | 20 | 2 | 25 | 61 | 14 | 6 | 19 | 8 | 8 to 21 | |
16 | 8 | 7 | M16 × 1.5 | 26 | 2.5 | 31 | 76 | 19 | 8 | 24 | 10 | 9 to 26 | |
20 | 10 | 10 | M20 × 1.5 | 33 | 3.5 | 91 | 22 | 10 | 30 | 11 | 17 to 40 |
Size | d (-0.1) (-0.15) | S | M | L1 | A | D | L | W1 | T1 | W | T | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EIP-L-SUS EIP-LW-SUS | 10 | 5 | 5 | M10 × 1 | 17 | 1.8 | 21 | 51 | 12 | 5 | 16 | 7 | 6 to 15 |
12 | 6 | 6 | M12 × 1.5 | 20 | 2 | 25 | 61 | 14 | 6 | 19 | 8 | 8 to 21 | |
16 | 8 | 7 | M16 × 1.5 | 26 | 2.5 | 31 | 76 | 19 | 8 | 24 | 10 | 9 to 26 | |
20 | 10 | 10 | M20 × 1.5 | 33 | 3.5 | 91 | 22 | 10 | 30 | 11 | 17 to 40 |
Single Nut | Double Nut | ||
---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) |
EIP10L-SUS | 13 | EIP10LW-SUS | 23 |
EIP12L-SUS | 20 | EIP12LW-SUS | 33 |
EIP16L-SUS | 25 | EIP16LW-SUS | 50 |
EIP20L-SUS | 32 | EIP20LW-SUS | 69 |
Engineering plastic index plunger (nose-lock type) mechanical strength
Size | Maximum Tightening Torque (N·m) | Breaking Load F(N) | |
---|---|---|---|
EIP-L-SUS EIP-LW-SUS | 10 | 6 | 1,800 |
12 | 10 | 2,900 | |
16 | 18 | 4,400 | |
20 | 25 | 6,800 |
Effective positioning by the nose.
Pull the knob to retract the nose.
When the knob is rotated 90°, it locks the nose in the rest position.
Part Number |
---|
EIP12L-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 494.94 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | 61 | Single nut |
Loading...
Types | Standard | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Polyamide | Overall Length | Standard | Tip material | Stainless Steel |
All Stainless | Not Compliant | Tip surface treatment | No | Tip heat treatment | No |
Operation nob (or lever) | Presence | Main Body Surface Treatment | No |
Please check the type/dimensions/specifications of the part EIP12L-SUS in the Engineering Plastic Index Plunger (Nose-Lock Type) series.
Part Number |
---|
EIP10L-SUS |
EIP10LW-SUS |
EIP12LW-SUS |
EIP16L-SUS |
EIP16LW-SUS |
EIP20L-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) | Nut |
---|---|---|---|---|---|---|---|---|---|---|
฿ 456.36 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | 51 | Single nut | ||
฿ 495.40 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | 51 | Double Nut | ||
฿ 571.93 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | 61 | Double Nut | ||
฿ 533.20 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 7 | 76 | Single nut | ||
฿ 612.06 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 7 | 76 | Double Nut | ||
฿ 700.93 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 10 | 10 | 91 | Single nut |
How can we improve?
How can we improve?