1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plunger (Long Stroke) (NDXNE) (Part Number)

PLUNGERS

Index Plunger (Long Stroke) (NDXNE)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 568.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Index plunger with a long stroke.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated spring plunger, the built-in spring returns the nose to its original position.
· Stroke is 1.5-times longer than the NDX type.
· Heat resistant temperature: 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.

1.5-Times Longer Stroke Than Conventional Products

NDXNE (steel, single nut) external appearance

NDXNE (steel, single nut) external appearance

NDXNE-A-SUS (SUS, single nut) external appearance

NDXNE-A-SUS (SUS, single nut) external appearance

Dimensional drawing of NDXNE, NDXNE-SUS, NDXNE-A-SUS (single nut)

Dimensional drawing of NDXNE, NDXNE-SUS, NDXNE-A-SUS (single nut)

Dimensional drawing of NDXNE-W, NDXNE-W-SUS, NDXNE-AW-SUS (double nut)

Dimensional drawing of NDXNE-W, NDXNE-W-SUS, NDXNE-AW-SUS (double nut)

Sized (-0.02-0.04)SML1ADLW1T1WTBLoad (N)
Min To Max
NDXNE635M6 × 0.75120.814338510324.5 to 12
NDXNE-W846M8 × 11511840.51061346 to 15
NDXNE-SUS1058M10 × 1171.32146.51371755 to 16
NDXNE-W-SUS1269M12 × 1.5201.82554.714819636 to 18
NDXNE-A-SUS16812M16 × 1.5262.33372191024815 to 45
NDXNE-AW-SUS201015M20 × 1.5282.8792212301015 to 43

Materials

TypeMain BodyKnobCoil SpringNose
NDXNESUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXNE-W
NDXNE-SUSSUS303SUS420
HRC53 to 55
NDXNE-W-SUS
NDXNE-A-SUSSUS303
NDXNE-AW-SUS
Part Number
NDXNE20AW-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Operation nob (or lever) Main Body Surface Treatment Nut

฿ 2,647.88

PLUNGERS 1 Piece(s) 7 Day(s) 10201015[Stainless Steel] SUS30379[Stainless Steel] SUS303NoPresenceNoDouble Nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism Return Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No

Please check the type/dimensions/specifications of the part NDXNE20AW-SUS in the Index Plunger (Long Stroke) (NDXNE) series.

Products with similar specification

Part Number
NDXNE10AW-SUS
NDXNE10W
NDXNE10W-SUS
NDXNE20W
NDXNE20W-SUS
NDXNE6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Operation nob (or lever) Main Body Surface Treatment Nut

฿ 945.92

1 Piece(s) 7 Day(s) 101058[Stainless Steel] SUS30346.5[Stainless Steel] SUS303NoPresenceNoDouble Nut

฿ 589.75

1 Piece(s) 7 Day(s) 101058[Steel] SUM22L Black Oxide46.5[Steel] SUM22LCarburizedPresenceBlack Oxide CoatingDouble Nut

฿ 977.64

1 Piece(s) 7 Day(s) 101058[Stainless Steel] SUS30346.5[Stainless Steel] SUS420[Hardening] Hardening-NoDouble Nut

฿ 1,275.87

1 Piece(s) 5 Day(s) 10201015[Steel] SUM22L Black Oxide79[Steel] SUM22LCarburizedPresenceBlack Oxide CoatingDouble Nut

฿ 3,178.38

1 Piece(s) 7 Day(s) 10201015[Stainless Steel] SUS30379[Stainless Steel] SUS420[Hardening] Hardening-NoDouble Nut

฿ 605.09

1 Piece(s) Same day 10635[Steel] SUM22L Black Oxide33[Steel] SUM22LCarburizedPresenceBlack Oxide CoatingSingle nut