(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A nose-lock type index plunger whose lever rotates very smoothly.
[Features]
· Rotating the lever extends and retracts the nose. Excellent operation efficiency.
· Available in steel and stainless steel.
· Nose can be locked in the retracted position by putting the grip in the notch in the main body in the 180° position.
· When the grip is removed from the notch, the built-in spring returns the nose to its original position.
· Heat resistant temperature: 180°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.
External appearance of GDX-L
(Steel, without nuts)
External appearance of GDX-LW-SUS
(SUS, with nut)
Dimensional drawing of GDX-L, GDX-LP, GDX-L-SUS
Dimensional drawing of GDX-LW, GDX-LWP, GDX-LW-SUS
Size | d | S | M | L1 | A | D | L | R | H | B | W | Load (N) Min To Max | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
( | -0.02-0.04 | ) | |||||||||||||
GDX-L GDX-LW GDX-LP GDX-LWP GDX-L-SUS GDX-LW-SUS | 10-4 | 4 | 6 | M10 × 1.5 | 20 | 1 | 10 | 38 | 25 | 9 | 3 | 17 | 8 to 14 | ||
10-5 | 5 | 1.3 | |||||||||||||
10-6 | 6 | 1.8 | |||||||||||||
12-5 | 5 | 8 | M12 × 1.75 | 25 | 1.3 | 12 | 46.8 | 30 | 10.8 | 3.6 | 19 | 8 to 15 | |||
12-6 | 6 | 1.8 | |||||||||||||
12-8 | 8 | 2.3 | |||||||||||||
16-6 | 6 | 10 | M16 × 2 | 32 | 1.8 | 16 | 60.4 | 40 | 14.4 | 4.8 | 24 | 15 to 35 | |||
16-8 | 8 | 2.3 | |||||||||||||
16-10 | 10 | 2.8 | |||||||||||||
20-8 | 8 | 12 | M20 × 2.5 | 35 | 2.3 | 20 | 70 | 50 | 18 | 6 | 30 | 20 to 60 | |||
20-10 | 10 | 2.8 | |||||||||||||
20-12 | 12 | 3 |
Grip: Black Oxide Coating | Grip: Powder Coating | ||||||
---|---|---|---|---|---|---|---|
Without Nuts | With Nut | Without Nuts | With Nut | ||||
Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) |
GDX10L-4 | 17 | GDX10LW-4 | 23 | - | - | - | - |
GDX10L-5 | GDX10LW-5 | - | - | - | - | ||
GDX10L-6 | 18 | GDX10LW-6 | 24 | - | - | - | - |
GDX12L-5 | 29 | GDX12LW-5 | 38 | GDX12LP-5 | 30 | GDX12LWP-5 | 39 |
GDX12L-6 | 30 | GDX12LW-6 | 39 | GDX12LP-6 | GDX12LWP-6 | ||
GDX12L-8 | 31 | GDX12LW-8 | 40 | GDX12LP-8 | 31 | GDX12LWP-8 | 40 |
GDX16L-6 | 70 | GDX16LW-6 | 87 | GDX16LP-6 | 70 | GDX16LWP-6 | 87 |
GDX16L-8 | 71 | GDX16LW-8 | 88 | GDX16LP-8 | 72 | GDX16LWP-8 | 89 |
GDX16L-10 | 73 | GDX16LW-10 | 90 | GDX16LP-10 | 74 | GDX16LWP-10 | 91 |
GDX20L-8 | 134 | GDX20LW-8 | 168 | GDX20LP-8 | 135 | GDX20LWP-8 | 169 |
GDX20L-10 | 137 | GDX20LW-10 | 170 | GDX20LP-10 | 137 | GDX20LWP-10 | 171 |
GDX20L-12 | 140 | GDX20LW-12 | 174 | GDX20LP-12 | 141 | GDX20LWP-12 | 174 |
Without Nuts | With Nut | ||
---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) |
GDX10L-4-SUS | 17 | GDX10LW-4-SUS | 23 |
GDX10L-5-SUS | GDX10LW-5-SUS | ||
GDX10L-6-SUS | 18 | GDX10LW-6-SUS | 24 |
GDX12L-5-SUS | 29 | GDX12LW-5-SUS | 38 |
GDX12L-6-SUS | 30 | GDX12LW-6-SUS | 39 |
GDX12L-8-SUS | 31 | GDX12LW-8-SUS | 40 |
GDX16L-6-SUS | 70 | GDX16LW-6-SUS | 87 |
GDX16L-8-SUS | 71 | GDX16LW-8-SUS | 88 |
GDX16L-10-SUS | 73 | GDX16LW-10-SUS | 90 |
GDX20L-8-SUS | 134 | GDX20LW-8-SUS | 168 |
GDX20L-10-SUS | 137 | GDX20LW-10-SUS | 170 |
GDX20L-12-SUS | 140 | GDX20LW-12-SUS | 174 |
The nose can be released to the retraction position by rotating the grip 180°.
Nose can be locked (fixed) in the retracted position by putting the grip in the notch in the main body in the 180° position. When the grip is removed from the notch, the built-in spring returns the nose to its original position in the hand-operated index plunger.
Part Number |
---|
GDX16L-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut | Grip surface treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,327.50 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 6 | 10 | [Steel] Steel | 60.4 | [Steel] Steel | Carburized | Black Oxide Coating | No | Black Oxide Coating |
Loading...
Types | Lever | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part GDX16L-6 in the Index Plunger (Nose-Lock Type) (GDX) series.
Part Number |
---|
GDX10L-5-SUS |
GDX10L-6 |
GDX10L-6-SUS |
GDX16L-6-SUS |
GDX16L-8 |
GDX16L-8-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut | Grip surface treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,370.34 | 1 Piece(s) | 25 Day(s) | 10 | 10 | 5 | 6 | [Stainless Steel] Stainless Steel | 38 | [Stainless Steel] Stainless Steel | No | No | No | No | ||
฿ 1,094.49 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 6 | 6 | [Steel] Steel | 38 | [Steel] Steel | Carburized | Black Oxide Coating | No | Black Oxide Coating | ||
฿ 1,618.52 | 1 Piece(s) | Same day | 10 | 10 | 6 | 6 | [Stainless Steel] Stainless Steel | 38 | [Stainless Steel] Stainless Steel | No | No | No | No | ||
฿ 1,439.97 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 6 | 10 | [Stainless Steel] Stainless Steel | 60.4 | [Stainless Steel] Stainless Steel | No | No | No | No | ||
฿ 1,337.42 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 10 | [Steel] Steel | 60.4 | [Steel] Steel | Carburized | Black Oxide Coating | No | Black Oxide Coating | ||
฿ 1,440.13 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 10 | [Stainless Steel] Stainless Steel | 60.4 | [Stainless Steel] Stainless Steel | No | No | No | No |
How can we improve?
How can we improve?