1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plunger (Nose-Lock Type) (GDX) (Part Number)

PLUNGERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Index Plunger (Nose-Lock Type) (GDX)
  • Index Plunger (Nose-Lock Type) (GDX)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,094.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A nose-lock type index plunger whose lever rotates very smoothly.
[Features]
· Rotating the lever extends and retracts the nose. Excellent operation efficiency.
· Available in steel and stainless steel.
· Nose can be locked in the retracted position by putting the grip in the notch in the main body in the 180° position.
· When the grip is removed from the notch, the built-in spring returns the nose to its original position.
· Heat resistant temperature: 180°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.

Exceptionally Smooth Lever Rotation

External appearance of GDX-L (steel, without nuts)

External appearance of GDX-L
(Steel, without nuts)

External appearance of GDX-LW-SUS (SUS, with nut)

External appearance of GDX-LW-SUS
(SUS, with nut)

Dimensional drawing of GDX-L, GDX-LP, GDX-L-SUS

Dimensional drawing of GDX-L, GDX-LP, GDX-L-SUS

Dimensional drawing of GDX-LW, GDX-LWP, GDX-LW-SUS

Dimensional drawing of GDX-LW, GDX-LWP, GDX-LW-SUS

SizedSML1ADLRHBWLoad (N)
Min To Max
(-0.02-0.04)
GDX-L
GDX-LW
GDX-LP
GDX-LWP
GDX-L-SUS
GDX-LW-SUS
10-446M10 × 1.520110382593178 to 14
10-551.3
10-661.8
12-558M12 × 1.75251.31246.83010.83.6198 to 15
12-661.8
12-882.3
16-6610M16 × 2321.81660.44014.44.82415 to 35
16-882.3
16-10102.8
20-8812M20 × 2.5352.32070501863020 to 60
20-10102.8
20-12123

GDX-L, GDX-LW, GDX-LP, GDX-LWP (Steel)

Grip: Black Oxide CoatingGrip: Powder Coating
Without NutsWith NutWithout NutsWith Nut
Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)
GDX10L-417GDX10LW-423----
GDX10L-5GDX10LW-5----
GDX10L-618GDX10LW-624----
GDX12L-529GDX12LW-538GDX12LP-530GDX12LWP-539
GDX12L-630GDX12LW-639GDX12LP-6GDX12LWP-6
GDX12L-831GDX12LW-840GDX12LP-831GDX12LWP-840
GDX16L-670GDX16LW-687GDX16LP-670GDX16LWP-687
GDX16L-871GDX16LW-888GDX16LP-872GDX16LWP-889
GDX16L-1073GDX16LW-1090GDX16LP-1074GDX16LWP-1091
GDX20L-8134GDX20LW-8168GDX20LP-8135GDX20LWP-8169
GDX20L-10137GDX20LW-10170GDX20LP-10137GDX20LWP-10171
GDX20L-12140GDX20LW-12174GDX20LP-12141GDX20LWP-12174

GDX-L-SUS, GDX-LW-SUS (SUS)

Without NutsWith Nut
Part NumberWeight (g)Part NumberWeight (g)
GDX10L-4-SUS17GDX10LW-4-SUS23
GDX10L-5-SUSGDX10LW-5-SUS
GDX10L-6-SUS18GDX10LW-6-SUS24
GDX12L-5-SUS29GDX12LW-5-SUS38
GDX12L-6-SUS30GDX12LW-6-SUS39
GDX12L-8-SUS31GDX12LW-8-SUS40
GDX16L-6-SUS70GDX16LW-6-SUS87
GDX16L-8-SUS71GDX16LW-8-SUS88
GDX16L-10-SUS73GDX16LW-10-SUS90
GDX20L-8-SUS134GDX20LW-8-SUS168
GDX20L-10-SUS137GDX20LW-10-SUS170
GDX20L-12-SUS140GDX20LW-12-SUS174

Features

The nose can be released to the retraction position by rotating the grip 180°.

The nose can be released to the retraction position by rotating the grip 180°.

Nose can be locked (fixed) in the retracted position by putting the grip in the notch in the main body in the 180° position. When the grip is removed from the notch, the built-in spring returns the nose to its original position in the hand-operated index plunger.

Nose can be locked (fixed) in the retracted position by putting the grip in the notch in the main body in the 180° position. When the grip is removed from the notch, the built-in spring returns the nose to its original position in the hand-operated index plunger.

Part Number
GDX10LW-4-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut Grip surface treatment

฿ 1,395.20

PLUNGERS 1 Piece(s) 25 Day(s) 101046[Stainless Steel] Stainless Steel38[Stainless Steel] Stainless SteelNoNoPresenceNo

Loading...

  1. 1
 

Basic Information

Types Lever Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence