1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plunger (Knobless) (Part Number)

PLUNGERS

Index Plunger (Knobless)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 530.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An index plunger with no hexagonal parts, enabling space-saving mounting.
[Features]
· A knobless all-screw index plunger.
· A control unit can be connected via screws to enable remote control.
· There are 2 types to choose from: steel or stainless steel.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.

Index Plunger Specifications

External appearance of SDX-N (steel, without nuts)

External appearance of SDX-N (steel, without nuts)

SDX-WN-SUS (SUS, with nut)

SDX-WN-SUS (SUS, with nut)

TypeMain BodyCoil SpringNose
SDX-N
SDX-WN
SUM22L
Black oxide coating
SUS302WPASUM22L
HRC58 to 62
SDX-N-SUS
SDX-WN-SUS
SUS303SUS420
HRC53 to 55
SDX-AN-SUS
SDX-AWN-SUS
SUS303

Index Plunger Dimensions

SDX-N, SDX-N-SUS, SDX-AN-SUS (without nuts)

SDX-N, SDX-N-SUS, SDX-AN-SUS (without nuts)

SDX-WN, SDX-WN-SUS, SDX-AWN-SUS (with nut)

SDX-WN, SDX-WN-SUS, SDX-AWN-SUS (with nut)

Sized
(-0.02)
(-0.04)
SML1AM1LWTLoad (N)
Min To Max
Applicable Dedicated
Wrench
SDX-N
SDX-WN
SDX-N-SUS
SDX-WN-SUS
SDX-AN-SUS
SDX-AWN-SUS
844M8 × 1211M3 × 0.5321346 to 12SDX 8Z
1055M10 × 1241.3M4 × 0.7371755 to 12SDX10Z
1266M12 × 1.5281.8M6 × 1421966 to 14SDX12Z
1688M16 × 1.5362.3M8 × 1.255624815 to 35SDX16Z
201010M20 × 1.5402.862301015 to 34SDX20Z

Index Plunger Features

Index plunger features diagram

A hand-operated index plunger. The nose retraction position is easily set and released by pulling the threaded portion. When released, the built-in spring returns the nose to its original position.
Threaded portion can be used to connect control units for remote operation, etc.

Nose Mechanical Strength Table

SizeAllowable Shear Force (N)
SDX-N
SDX-WN
SDX-N-SUS
SDX-WN-SUS
SDX-AN-SUS
SDX-AWN-SUS
8377
10589
12848
161,507
202,355
Part Number
SDX20WN-M8-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 2,042.16

PLUNGERS 1 Piece(s) 7 Day(s) 10201010[Stainless Steel] Stainless Steel62[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoPresence

Loading...

  1. 1
 

Basic Information

Types Without Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) No

Please check the type/dimensions/specifications of the part SDX20WN-M8-SUS in the Index Plunger (Knobless) series.

Products with similar specification

Part Number
SDX10N-M4-SUS
SDX10WN-M4
SDX10WN-M4-SUS
SDX8AN-SUS
SDX8AWN-SUS
SDX8N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 981.09

1 Piece(s) 7 Day(s) 101055[Stainless Steel] Stainless Steel37[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoNo

฿ 569.61

1 Piece(s) 7 Day(s) 101055[Steel] Steel37[Steel] SteelCarburizedBlack Oxide CoatingPresence

฿ 1,094.49

1 Piece(s) 7 Day(s) 101055[Stainless Steel] Stainless Steel37[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoPresence

฿ 905.17

1 Piece(s) 7 Day(s) 10844[Stainless Steel] Stainless Steel32[Stainless Steel] Stainless SteelNoNoNo

฿ 1,018.11

1 Piece(s) 7 Day(s) 10844[Stainless Steel] Stainless Steel32[Stainless Steel] Stainless SteelNoNoPresence

฿ 530.26

1 Piece(s) 7 Day(s) 10844[Steel] Steel32[Steel] SteelCarburizedBlack Oxide CoatingNo