(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An index plunger with no hexagonal parts, enabling space-saving mounting.
[Features]
· A knobless all-screw index plunger.
· A control unit can be connected via screws to enable remote control.
· There are 2 types to choose from: steel or stainless steel.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.
External appearance of SDX-N (steel, without nuts)
SDX-WN-SUS (SUS, with nut)
Type | Main Body | Coil Spring | Nose |
---|---|---|---|
SDX-N SDX-WN | SUM22L Black oxide coating | SUS302WPA | SUM22L HRC58 to 62 |
SDX-N-SUS SDX-WN-SUS | SUS303 | SUS420 HRC53 to 55 | |
SDX-AN-SUS SDX-AWN-SUS | SUS303 |
SDX-N, SDX-N-SUS, SDX-AN-SUS (without nuts)
SDX-WN, SDX-WN-SUS, SDX-AWN-SUS (with nut)
Size | d (-0.02) (-0.04) | S | M | L1 | A | M1 | L | W | T | Load (N) Min To Max | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SDX-N SDX-WN SDX-N-SUS SDX-WN-SUS SDX-AN-SUS SDX-AWN-SUS | 8 | 4 | 4 | M8 × 1 | 21 | 1 | M3 × 0.5 | 32 | 13 | 4 | 6 to 12 | SDX 8Z |
10 | 5 | 5 | M10 × 1 | 24 | 1.3 | M4 × 0.7 | 37 | 17 | 5 | 5 to 12 | SDX10Z | |
12 | 6 | 6 | M12 × 1.5 | 28 | 1.8 | M6 × 1 | 42 | 19 | 6 | 6 to 14 | SDX12Z | |
16 | 8 | 8 | M16 × 1.5 | 36 | 2.3 | M8 × 1.25 | 56 | 24 | 8 | 15 to 35 | SDX16Z | |
20 | 10 | 10 | M20 × 1.5 | 40 | 2.8 | 62 | 30 | 10 | 15 to 34 | SDX20Z |
A hand-operated index plunger. The nose retraction position is easily set and released by pulling the threaded portion. When released, the built-in spring returns the nose to its original position.
Threaded portion can be used to connect control units for remote operation, etc.
Size | Allowable Shear Force (N) | |
---|---|---|
SDX-N SDX-WN SDX-N-SUS SDX-WN-SUS SDX-AN-SUS SDX-AWN-SUS | 8 | 377 |
10 | 589 | |
12 | 848 | |
16 | 1,507 | |
20 | 2,355 |
Part Number |
---|
SDX16N-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,174.12 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | [Stainless Steel] Stainless Steel | 56 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | No |
Loading...
Types | Without Knob | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | No |
Please check the type/dimensions/specifications of the part SDX16N-SUS in the Index Plunger (Knobless) series.
Part Number |
---|
SDX10N-M4-SUS |
SDX10WN-M4 |
SDX10WN-M4-SUS |
SDX16WN |
SDX16WN-SUS |
SDX20N-M8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 981.09 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 37 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | No | ||
฿ 569.61 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Steel] Steel | 37 | [Steel] Steel | Carburized | Black Oxide Coating | Presence | ||
฿ 1,094.49 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 37 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Presence | ||
฿ 689.37 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | [Steel] Steel | 56 | [Steel] Steel | Carburized | Black Oxide Coating | Presence | ||
฿ 1,364.22 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | [Stainless Steel] Stainless Steel | 56 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Presence | ||
฿ 997.67 | 1 Piece(s) | 7 Day(s) | 10 | 20 | 10 | 10 | [Steel] Steel | 62 | [Steel] Steel | Carburized | Black Oxide Coating | No |
How can we improve?
How can we improve?