1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plunger (SDXN) (Part Number)

PLUNGERS

Index Plunger (SDXN)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 419.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An all-screw type, hand-operated index plunger.
[Features]
· There are 3 types of tip nose materials to choose from: steel, SUS with quenching and SUS without quenching.
· Heat resistant temperature: 80°C.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.

Index Plunger Specifications

SDXN external appearance

SDXN external appearance

SDXN-W-SUS (SUS, with nut) external appearance

SDXN-W-SUS (SUS, with nut) external appearance

TypeMain BodyKnobCoil SpringNose
SDXN
SDXN-W
SUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
SDXN-SUS
SDXN-W-SUS
SUS303SUS420
HRC53 to 55
SDXN-A-SUS
SDXN-AW-SUS
SUS303

Index Plunger Dimensions

SDXN/SDXN-SUS/SDXN-A-SUS (without nuts)

SDXN/SDXN-SUS/SDXN-A-SUS (without nuts)

SDXN/SDXN-W-SUS/SDXN-AW-SUS (with nut)

SDXN/SDXN-W-SUS/SDXN-AW-SUS (with nut)

Sized
(-0.02)
(-0.04)
SML1ADLWTLoad (N)
Min To Max
Applicable Dedicated
Wrench
SDXN SDXN-W-SUS
SDXN-W SDXN-A-SUS
SDXN-SUS SDXN-AW-SUS
633.5M6 × 0.75170.81431.51034.5 to 10SDX6Z
844M8 × 1211.31838.51346 to 12SDX8Z
1055M10 × 1241.32143.51755 to 12SDX10Z
1266M12 × 1.5281.82551.71966 to 14SDX12Z
1688M16 × 1.5362.3336824815 to 35SDX16Z
201010M20 × 1.5402.874301015 to 34SDX20Z

Index Plunger Features

Index plunger features diagram

A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.

Index Plunger Nose Mechanical Strength Table

SizeAllowable Shear Force (N)
SDXN SDXN-W-SUS
SDXN-W SDXN-A-SUS
SDXN-SUS SDXN-AW-SUS
6212
8377
10589
12848
161,507
202,355
Part Number
SDXN12W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Locking Mechanism Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 486.72

PLUNGERS 1 Piece(s) 5 Day(s) 101266Return[Steel] SUM22L Black Oxide51.7[Steel] SUM22LCarburizedBlack Oxide CoatingSingle nut

Loading...

  1. 1
 

Basic Information

Types Standard Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Tip surface treatment No Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part SDXN12W in the Index Plunger (SDXN) series.

Products with similar specification

Part Number
SDXN10AW-SUS
SDXN10W
SDXN10W-SUS
SDXN12W-SUS
SDXN16
SDXN16-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Locking Mechanism Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 720.04

1 Piece(s) 7 Day(s) 101055Return[Stainless Steel] SUS30343.5[Stainless Steel] SUS303NoNoSingle nut

฿ 484.89

1 Piece(s) Same day 101055Return[Steel] SUM22L Black Oxide43.5[Steel] SUM22LCarburizedBlack Oxide CoatingSingle nut

฿ 720.04

1 Piece(s) 7 Day(s) 101055Return[Stainless Steel] SUS30343.5[Stainless Steel] SUS420[Hardening] Quenching and TemperingNoSingle nut

฿ 828.78

1 Piece(s) Same day 101266Return[Stainless Steel] SUS30351.7[Stainless Steel] SUS420[Hardening] Quenching and TemperingNoSingle nut

฿ 500.82

1 Piece(s) 7 Day(s) 101688No[Steel] SUM22L Black Oxide68[Steel] SUM22LCarburizedBlack Oxide CoatingNo

฿ 913.23

1 Piece(s) 32 Day(s) 101688Return[Stainless Steel] SUS30368[Steel] SUM22L[Hardening] Quenching and TemperingNoNo