(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An all-screw type, hand-operated index plunger.
[Features]
· There are 3 types of tip nose materials to choose from: steel, SUS with quenching and SUS without quenching.
· Heat resistant temperature: 80°C.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.
SDXN external appearance
SDXN-W-SUS (SUS, with nut) external appearance
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
SDXN SDXN-W | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
SDXN-SUS SDXN-W-SUS | SUS303 | SUS420 HRC53 to 55 | ||
SDXN-A-SUS SDXN-AW-SUS | SUS303 |
SDXN/SDXN-SUS/SDXN-A-SUS (without nuts)
SDXN/SDXN-W-SUS/SDXN-AW-SUS (with nut)
Size | d (-0.02) (-0.04) | S | M | L1 | A | D | L | W | T | Load (N) Min To Max | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SDXN SDXN-W-SUS SDXN-W SDXN-A-SUS SDXN-SUS SDXN-AW-SUS | 6 | 3 | 3.5 | M6 × 0.75 | 17 | 0.8 | 14 | 31.5 | 10 | 3 | 4.5 to 10 | SDX6Z |
8 | 4 | 4 | M8 × 1 | 21 | 1.3 | 18 | 38.5 | 13 | 4 | 6 to 12 | SDX8Z | |
10 | 5 | 5 | M10 × 1 | 24 | 1.3 | 21 | 43.5 | 17 | 5 | 5 to 12 | SDX10Z | |
12 | 6 | 6 | M12 × 1.5 | 28 | 1.8 | 25 | 51.7 | 19 | 6 | 6 to 14 | SDX12Z | |
16 | 8 | 8 | M16 × 1.5 | 36 | 2.3 | 33 | 68 | 24 | 8 | 15 to 35 | SDX16Z | |
20 | 10 | 10 | M20 × 1.5 | 40 | 2.8 | 74 | 30 | 10 | 15 to 34 | SDX20Z |
A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
Size | Allowable Shear Force (N) | |
---|---|---|
SDXN SDXN-W-SUS SDXN-W SDXN-A-SUS SDXN-SUS SDXN-AW-SUS | 6 | 212 |
8 | 377 | |
10 | 589 | |
12 | 848 | |
16 | 1,507 | |
20 | 2,355 |
Part Number |
---|
SDXN10-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Locking Mechanism | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 681.62 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | Return | [Stainless Steel] SUS303 | 43.5 | [Steel] SUM22L | [Hardening] Quenching and Tempering | No | No |
Loading...
Types | Standard | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Tip surface treatment | No | Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part SDXN10-SUS in the Index Plunger (SDXN) series.
Part Number |
---|
SDXN10 |
SDXN10A-SUS |
SDXN10AW-SUS |
SDXN10W |
SDXN10W-SUS |
SDXN12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Locking Mechanism | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 419.18 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | No | [Steel] SUM22L Black Oxide | 43.5 | [Steel] SUM22L | Carburized | Black Oxide Coating | No | ||
฿ 681.62 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | Return | [Stainless Steel] SUS303 | 43.5 | [Stainless Steel] SUS303 | No | No | No | ||
฿ 720.04 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | Return | [Stainless Steel] SUS303 | 43.5 | [Stainless Steel] SUS303 | No | No | Single nut | ||
฿ 484.89 | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | Return | [Steel] SUM22L Black Oxide | 43.5 | [Steel] SUM22L | Carburized | Black Oxide Coating | Single nut | ||
฿ 720.04 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | Return | [Stainless Steel] SUS303 | 43.5 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No | Single nut | ||
฿ 439.32 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | No | [Steel] SUM22L Black Oxide | 51.7 | [Steel] SUM22L | Carburized | Black Oxide Coating | No |
How can we improve?
How can we improve?