(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An index plunger with no hexagonal parts, enabling space-saving mounting.
[Features]
· Can be mounted using a dedicated wrench (SDX-Z).
· All-screw type.
· Either steel or stainless steel can be chosen for the body material.
· Heat resistant temperature: 80°C.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.
SDX (steel, without nuts)
SDX-W-SUS (SUS, with nut)
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
SDX SDX-W | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
SDX-SUS SDX-W-SUS | SUS303 | SUS420 HRC53 to 55 |
SDX, SDX-SUS (without nuts)
SDX-W, SDX-W-SUS (with nut)
Size | d (-0.02) (-0.04) | S | M | L1 | A | D | L | W | T | Load (N) Min To Max | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SDX SDX-W SDX-SUS SDX-W-SUS | 10 | 5 | 5 | M10 × 1 | 24 | 1.3 | 21 | 47 | 17 | 5 | 5 to 12 | SDX10Z |
12 | 6 | 6 | M12 × 1.5 | 28 | 1.8 | 25 | 56 | 19 | 6 | 6 to 14 | SDX12Z | |
16 | 8 | 8 | M16 × 1.5 | 36 | 2.3 | 33 | 74 | 24 | 8 | 15 to 35 | SDX16Z | |
20 | 10 | 10 | M20 × 1.5 | 40 | 2.8 | 80 | 30 | 10 | 15 to 34 | SDX20Z |
Index plunger features diagram
A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
Size | Allowable Shear Force (N) | |
---|---|---|
SDX SDX-W SDX-SUS SDX-W-SUS | 10 | 589 |
12 | 848 | |
16 | 1,507 | |
20 | 2,355 |
Part Number |
---|
SDX16-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,213.63 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | [Stainless Steel] Stainless Steel | 74 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | No |
Loading...
Types | Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part SDX16-SUS in the Index Plunger (SDX) series.
Part Number |
---|
SDX10W-SUS |
SDX12 |
SDX12-SUS |
SDX16W |
SDX16W-SUS |
SDX20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,020.13 | 1 Piece(s) | 25 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 47 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Presence | ||
฿ 608.18 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | [Steel] Steel | 56 | [Steel] Steel | Carburized | Black Oxide Coating | No | ||
฿ 1,020.59 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | [Stainless Steel] Stainless Steel | 56 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | No | ||
฿ 766.36 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | [Steel] Steel | 74 | [Steel] Steel | Carburized | Black Oxide Coating | Presence | ||
฿ 1,403.72 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | [Stainless Steel] Stainless Steel | 74 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Presence | ||
฿ 1,032.06 | 1 Piece(s) | 7 Day(s) | 10 | 20 | 10 | 10 | [Steel] Steel | 80 | [Steel] Steel | Carburized | Black Oxide Coating | No |
How can we improve?
How can we improve?