1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Swing Handle (SWH)

LOCKS

Swing Handle (SWH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,672.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The best swing handle for places requiring salt and insulation resistance. Welding not required. IP65 standard compliant. *The CAD data for this series is currently being revised. This data will be made available as soon as the modifications have been completed.

Part Number
SWH105N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,672.76

LOCKS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Material Polyamide (Glass Fiber Reinforced) Color Black Specifications Adapted for the Degree of Protection of IP65
Note 1 Nut material: SUM22L (Zinc plating finish) Note 2 Shaft material: Brass

Please check the type/dimensions/specifications of the part SWH105N in the Swing Handle (SWH) series.