1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protection Cap (SW)【1-20 Pieces Per Package】 (SW8-1-G5)

BOLTS & NUTS

Protection Cap (SW) (SW8-1-G5)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A rust-proof cap for nuts and hex bolts.
[Features]
· Fixes securely via locking edge.
· Cover cap with superior weather resistance to protect bolts and nuts from corrosion.
· A volatile rust-proof material is kneaded into the main body.
· Use when not using SW-1 washers
· Use when using SW-2 washers.
[Applications]
· For hex nuts and bolts.

Fixes Securely By Locking Edge

Protection cap (SW): related images

SW external appearance

Protection cap (SW): related images

SW-1 (for use without washers) dimensional drawing

Protection cap (SW): related images

SW-2 (for use with washers) dimensional drawing

Protection cap (SW): related images

SW dimensional drawing

Mounting Method

Protection cap (SW): related images

Fit the caps to bolts and nuts by hand or using a hammer. To improve rust-proof characteristics, we recommend applying grease to nuts and bolts before applying caps.

Related Products

Thrust Bolt (BJ732)

Steel and stainless steel types available. Screws come is sizes M6 to M24 (M6 to M12 for stainless steel).

Hex Socket Head Cap Screw (Full Thread) SNSS-FT

NBK hex socket head cap screw (full thread) SNSS-FT.

Hex Head Bolt

MISUMI brand hex head bolt.

Part Number
SW8-1-G5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable Bolt Cap Shape Height H1
(mm)
Allowable protrusion of bolt A
(mm)

฿ 193.68

BOLTS & NUTS 1 Pack(s)

20 Pieces Per Package

24 Day(s) 10M5For those without washer4.90

Loading...

  1. 1

Basic Information

Material Polyethylene