(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cap that protects hex sockets for hex socket head bolts and counterbore holes from rust and dirt.
[Features]
· Cap can be used repeatedly.
· Use a screwdriver or coin to turn the cap 30°, and the edge will press on the side surface of the hex socket to lock it in place.
· Safe because it can't be detached and attached with bare hands.
[Applications]
· Convenient for protecting hex sockets for hex socket head bolts and counterbore holes from rust and dirt.
Screw cap
Dimensional drawing
1 Bag Model Number | D | H | T | Compatible Hexagon Socket Head Bolt | Dimensions Of Counterbore Holes | Mass (g) | ||
---|---|---|---|---|---|---|---|---|
Nominal | Width Across Flats | Diameter | Depth | |||||
ISK6-2-T4/D18 | 18 | 2 | 4 | M8 | 6 | ø15 | 9 | 0.4 |
ISK8-2-T5/D20 | 20 | 5 | M10 | 8 | ø18 | 11 | 0.6 | |
ISK10-2-T6/D24 | 24 | 2.5 | 6 | M12 | 10 | ø20 | 13 | 0.9 |
ISK12-2-T7/D26 | 26 | 3 | 7 | M14 | 12 | ø24 | 15 | 1.4 |
ISK14-2-T8/D30 | 30 | 8 | M16 | 14 | ø26 | 17.5 | 2.2 | |
ISK17-2-T10/D36 | 36 | 4 | 10 | M20 | 17 | ø33 | 21.5 | 3.3 |
ISK19-2-T12/D43 | 43 | 4.5 | 12 | M24 | 19 | ø40 | 25.5 | 6.1 |
Use a screwdriver or coin to turn the cap 30°, and the 3 edges will press on the side surface of the hex socket, creating a strong hold strength that securely locks the cap in place. Loosens when turned in the opposite direction, and can be used repeatedly.
Part Number |
---|
ISK6-2-T4/D18 |
ISK8-2-T5/D20 |
ISK10-2-T6/D24 |
ISK12-2-T7/D26 |
ISK14-2-T8/D30 |
ISK17-2-T10/D36 |
ISK19-2-T12/D43 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Hex Socket Head Cap Bolt, Nominal | Applicable Hex Socket Head Cap Bolt, Width Across Flat (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 344.08 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | M8 | 6 | 2 | ||
฿ 435.58 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M10 | 8 | 2 | ||
฿ 589.54 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M12 | 10 | 2.5 | ||
฿ 705.14 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M14 | 12 | 3 | ||
฿ 782.26 | BOLTS & NUTS | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | M16 | 14 | 3 | ||
฿ 589.95 | BOLTS & NUTS | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | M20 | 17 | 4 | ||
฿ 810.47 | BOLTS & NUTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | M24 | 19 | 4.5 |
Loading...
How can we improve?
How can we improve?