Screw Damper (SCD)

Brand :
IMAO
Caution
Product Description
A simple shock absorber in which the tip is equipped with a urethane spring.
[Features]
· The body outer periphery utilizes slim M16 and M20 screw specifications.
· The maximum pressure has tolerances of 10 to 15%.
[Applications]
· Suitable for the slide adjustment sections of all equipment.
· Suitable for reciprocating parts, etc.
Screw Damper (SCD)

Screw Damper (SCD)
| Main Body | Center Pin | Urethane |
|---|---|---|
| SCM435 Black oxide coating | S45C Induction hardened (cylindrical tip) HRC 52 to 58 | Polyurethane |
| Part Number | M (Fine) | L | S | d | W | W1 | Max. Pressure (N) | Mass (g) |
|---|---|---|---|---|---|---|---|---|
| SCD16 | M16 × 1.5 | 33 | 5 | 7 | 6 | 2 | 230 | 36 |
| SCD20 | M20 × 1.5 | 47 | 7 | 10 | 3 | 450 | 70 |
Usage Examples And Methods

Usage