1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C Type Guide Rail (CRC)

C Type Guide Rail (CRC)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,783.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Use by attaching to general steel as a workpiece guide. Also ideal for food transportation because of white color.

[Features]
· The best white for food and medical care is made available.

Part Number
CRC-10SALE
CRC-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Round Rod Diameter
(φ)

฿ 2,806.19

฿ 598.84

GUIDE RAILS 1 Piece(s) Same day 1010

฿ 1,783.33

GUIDE RAILS 1 Piece(s) 60 Day(s) 1012

Loading...

  1. 1

Basic Information

Type Engineering Plastic Rails