(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used as a following roller to the chain.
· Has ball bearings fixed with retaining rings.
Part Number |
---|
RABJ35-30 |
RABJ35-40 |
RABJ35-50 |
RABJ40-40 |
RABJ40-50 |
RABJ40-60 |
RABJ50-50 |
RABJ50-60 |
RABJ50-70 |
RABJ60-60 |
RABJ60-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Shaft Hole Dia. d (mm) | Do (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 804.72 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 35 | 6 | 30 | ||
฿ 853.00 | TENSIONERS | 1 Piece(s) | 25 Day(s) | 10 | 35 | 10 | 40 | ||
฿ 1,045.11 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 35 | 12 | 50 | ||
฿ 853.00 ฿ 490.22 | TENSIONERS | 1 Piece(s) | Same day | 10 | 40 | 10 | 40 | ||
฿ 1,098.67 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | 12 | 50 | ||
฿ 1,127.08 ฿ 615.72 | TENSIONERS | 1 Piece(s) | Same day | 10 | 40 | 15 | 60 | ||
฿ 1,140.22 | TENSIONERS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 10 | 50 | ||
฿ 1,162.24 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | 12 | 60 | ||
฿ 1,551.22 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | 15 | 70 | ||
฿ 1,201.28 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | 10 | 60 | ||
฿ 1,553.98 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | 12 | 70 |
Loading...
Sprocket Shape | C Shape | Type | Idler | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Polyacetal | Chain Type | RS | Shaft Type | Built-in bearing single |
Surface Treatment | No |
How can we improve?
How can we improve?