1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Idler (SIS-UU), Steel Sprocket (Both Seal)

Idler (SIS-UU), Steel Sprocket (Both Seal)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 740.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact seal type using bearings, and so can be used in dusty environments, such as with a woodworking machine.

Part Number
SIS320UU
SIS417UUSALE
SIS516UU
SIS614UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Number of Teeth
(T)
Do
(φ)

฿ 740.19

TENSIONERS 1 Piece(s) 7 Day(s) 10352066

฿ 791.12

฿ 455.84

TENSIONERS 1 Piece(s) Same day 10401775

฿ 925.76

TENSIONERS 1 Piece(s) 9 Day(s) 10501689

฿ 1,071.16

TENSIONERS 1 Piece(s) 7 Day(s) 10601495

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Type Idler Number of Strands 1
Shaft Hole Dia. d(mm) 15 Material Steel Chain Type RS
Shaft Type Built-in bearing single Surface Treatment Black Oxide Coating