1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Idler (EIS-S), Engineering Plastic Sprocket

Idler (EIS-S), Engineering Plastic Sprocket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 949.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Ball bearing is fixed with a retaining ring. [Applicable Idler]·Shaft part number: PID1511 type.

Part Number
EIS419S
EIS516S
EIS614S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Number of Teeth
(T)
Do
(φ)

฿ 949.68

TENSIONERS 1 Piece(s) 7 Day(s) 10401983

฿ 988.72

TENSIONERS 1 Piece(s) 7 Day(s) 10501688

฿ 1,027.77

TENSIONERS 1 Piece(s) 7 Day(s) 10601493

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Type Idler Number of Strands 1
Shaft Hole Dia. d(mm) 15 Material Polyamide Chain Type RS
Shaft Type Built-in bearing single Surface Treatment No