(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Insert-molded ball bearing. [Materials]·Polyamide.
Part Number |
---|
BIS221 |
BIS320 |
BIS419 |
BIS516 |
BIS614 |
BIS812 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Do (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 627.68 | TENSIONERS | 1 Piece(s) | 1 Day(s) | 10 | 25 | 21 | 10 | 45.5 | ||
฿ 509.00 ฿ 351.11 | TENSIONERS | 1 Piece(s) | Same day | 10 | 35 | 20 | 15 | 66 | ||
฿ 945.00 ฿ 652.14 | TENSIONERS | 1 Piece(s) | Same day | 10 | 40 | 19 | 15 | 83 | ||
฿ 892.40 | TENSIONERS | 1 Piece(s) | 12 Day(s) | 10 | 50 | 16 | 15 | 88 | ||
฿ 1,067.00 | TENSIONERS | 1 Piece(s) | 1 Day(s) | 10 | 60 | 14 | 15 | 93 | ||
฿ 1,067.00 | TENSIONERS | 1 Piece(s) | 1 Day(s) | 10 | 80 | 12 | 15 | 108 |
Loading...
Sprocket Shape | C Shape | Type | Idler | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Polyamide | Chain Type | RS | Shaft Type | Built-in bearing single |
Surface Treatment | No |
How can we improve?
How can we improve?