(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Bearing Unit Double Type (BSWN)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Square Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Steel |
---|---|---|---|---|---|
Bearing number | Double | Body Material | S45C | Flange Shape | Square Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part BSWN4725 in the Ball Bearing Unit Double Type (BSWN) series.
Part Number |
---|
BSWN3212 |
BSWN3215 |
BSWN3515 |
BSWN5225 |
BSWN5530 |
BSWN6230 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | d (mm) | A (mm) |
---|---|---|---|---|---|---|---|
฿ 2,564.62 | 1 Piece(s) | Same day | 10 | 12 | 30 | ||
฿ 2,798.32 | 1 Piece(s) | 7 Day(s) | 10 | 15 | 30 | ||
฿ 2,809.38 | 1 Piece(s) | 7 Day(s) | 10 | 15 | 35 | ||
฿ 3,439.48 | 1 Piece(s) | 7 Day(s) | 10 | 25 | 45 | ||
฿ 3,928.77 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 40 | ||
฿ 3,986.84 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 50 |
How can we improve?
How can we improve?