(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Bearing Unit, Standard Type (BSSN)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Square Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BSSN2610 |
BSSN2812 |
BSSN3010 |
BSSN3212 |
BSSN3215 |
BSSN3515 |
BSSN4220 |
BSSN4720 |
BSSN4725 |
BSSN5225 |
BSSN5530 |
BSSN6230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | d (mm) | A (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,468.96 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 13 | ||
฿ 1,621.53 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 13 | ||
฿ 1,470.34 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 14 | ||
฿ 1,631.21 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 15 | ||
฿ 1,748.06 ฿ 919.13 | BALL BEARING UNITS | 1 Piece(s) | Same day | 10 | 15 | 14 | ||
฿ 1,753.59 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 17 | ||
฿ 1,964.01 ฿ 1,080.21 | BALL BEARING UNITS | 1 Piece(s) | Same day | 10 | 20 | 18 | ||
฿ 1,983.37 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 20 | ||
฿ 2,130.41 | BALL BEARING UNITS | 1 Piece(s) | 25 Day(s) | 10 | 25 | 18 | ||
฿ 2,167.74 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 22 | ||
฿ 2,537.42 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 30 | 20 | ||
฿ 2,567.84 | BALL BEARING UNITS | 1 Piece(s) | 7 Day(s) | 10 | 30 | 23 |
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | S45C | Flange Shape | Square Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | Electroless Nickel Plating |
How can we improve?
How can we improve?