1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ball Bearing Unit Pilot Type (BSRN)

Ball Bearing Unit Pilot Type (BSRN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,622.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball Bearing Unit Pilot Type (BSRN)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Square Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system

Part Number
BSRN2610
BSRN2812
BSRN3010
BSRN3212
BSRN3215
BSRN3515
BSRN4220
BSRN4720
BSRN4725
BSRN5225
BSRN5530
BSRN6230
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSd
(mm)
A
(mm)

฿ 1,622.91

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 101016

฿ 1,738.38

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 101216

฿ 1,625.68

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 101017

฿ 1,748.06

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 101218

฿ 1,902.01

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 101517

฿ 1,910.31

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 101520

฿ 2,122.11

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 102021

฿ 2,141.47

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 102023

฿ 2,287.13

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 102521

฿ 2,325.84

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 102525

฿ 2,658.42

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 103023

฿ 2,691.60

BALL BEARING UNITS 1 Piece(s) 7 Day(s) 103026

Loading...

  1. 1

Basic Information

Main Body Shape Round Flanged, Pilot Bearing Type Deep Groove Ball Bearing Bearing material Steel
Bearing number Single Body Material S45C Flange Shape Square Type
Retaining Ring Presence Types Bearing holder set Surface Treatment Electroless Nickel Plating