1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flanged Roller Pin (RLP-F)

Flanged Roller Pin (RLP-F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 655.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flanged pin for guide rollers.
[Features]
· Flanged roller pin.
· Features a large mounting surface for firm mounting.
[Applications]
· Guide roller shaft.

Flanged Roller Pin

RLP-F external appearance

RLP-F external appearance

RLP-F dimensional drawing

RLP-F dimensional drawing

RLP-F dimensional drawing

RLP-F dimensional drawing

Part numberD
(g7)
LD1D2ABCFdLfMDpMass
(g)
RLP0807F8712282313.582.56.53.3M4 × 0.7 (pilot holes 3.5)1940
RLP1008F10816322614.53.52360
RLP1210F121019403117.51084.4M5 × 0.8 (pilot holes 4.3)28110
Part Number
RLP0807F
RLP1008F
RLP1210F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(φ)
L
(mm)

฿ 655.09

GUIDE ROLLERS 1 Piece(s) 5 Day(s) 1087

฿ 695.68

GUIDE ROLLERS 1 Piece(s) 5 Day(s) 10108

฿ 813.85

GUIDE ROLLERS 1 Piece(s) 5 Day(s) 101210

Loading...

  1. 1