(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
[Features]
· Air release has been accelerated with a high flow rate and high response speed.
Part Number |
---|
3QRA110-M5-[3,4] |
3QRA110-M5-[C2,C3,C20,C21,C22,D2,D3,D20,D21,D22]-[3,4] |
3QRA110-M5-[C2,C3,C20,C21,C22,D2,D3,D20,D21,D22]H-[3,4] |
3QRB110-M5-[3,4] |
3QRB110-M5-[C2,C3,C20,C21,C22,D2,D3,D20,D21,D22]-[3,4] |
3QRB110-M5-[C2,C3,C20,C21,C22,D2,D3,D20,D21,D22]H-[3,4] |
3QRB119-00-[3,4] |
3QRB119-00-[C2,C3,C20,C21,C22,D2,D3,D20,D21,D22]-[3,4] |
3QRB119-00-[C2,C3,C20,C21,C22,D2,D3,D20,D21,D22]H-[3,4] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Wire Connection Symbol | Connection Dia. | Flow Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | [Single Use] Single Item Operating | Direct | DC12V / DC24V | M | M5 | Direct piping | No Mark | - | Standard | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | [Single Use] Single Item Operating | Direct | DC12V / DC24V | M | M5 | Direct piping | C2 / D2 / C3 / D3 / C20 / D20 / C21 / D21 / C22 / D22 | - | Standard | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | [Single Use] Single Item Operating | Direct | DC12V / DC24V | M | M5 | Direct piping | C2 / D2 / C3 / D3 / C20 / D20 / C21 / D21 / C22 / D22 | - | High Flow Rate | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | [Single Use] Single Item Operating | Direct | DC12V / DC24V | M | M5 | Subbase Plumbing | No Mark | - | Standard | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | [Single Use] Single Item Operating | Direct | DC12V / DC24V | M | M5 | Subbase Plumbing | C2 / D2 / C3 / D3 / C20 / D20 / C21 / D21 / C22 / D22 | - | Standard | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | [Single Use] Single Item Operating | Direct | DC12V / DC24V | M | M5 | Subbase Plumbing | C2 / D2 / C3 / D3 / C20 / D20 / C21 / D21 / C22 / D22 | - | High Flow Rate | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | Unit for manifold | Manifold Base | DC12V / DC24V | [Others] No port specified | - | Subbase Plumbing | No Mark | For single valve for base mounting | Standard | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | Unit for manifold | Manifold Base | DC12V / DC24V | [Others] No port specified | - | Subbase Plumbing | C2 / D2 / C3 / D3 / C20 / D20 / C21 / D21 / C22 / D22 | For single valve for base mounting | Standard | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | Unit for manifold | Manifold Base | DC12V / DC24V | [Others] No port specified | - | Subbase Plumbing | C2 / D2 / C3 / D3 / C20 / D20 / C21 / D21 / C22 / D22 | For single valve for base mounting | High Flow Rate |
Loading...
Type | Electromagnetic Valve | Number of Ports | 3-port valve | Specifications | Standard / Applicable Ozone / Oil-Free |
---|---|---|---|---|---|
Driving Type | Linear Motion Type Poppet | Seal Type | Standard |
How can we improve?
How can we improve?