Ball Lock Pin (Plastic Grip Type) (BLP-SUS)

Caution
Product Description
A ball lock pin with a large, easy-to-operate button.
[Features]
· The button on the grip (plastic part) is large and easy to operate.
· By installing the optional cable, you can avoid wasting valuable work time trying to find lost parts.
[Applications]
· High-repetition assembly workpieces and parts, etc., can be fully secured and separated in a speedy manner and with a single action.
Button Is Large And Easy To Operate

BLP-SUS external appearance
Shank: SUS303
Handle: polyamide
Ball: SUS420

Dimensional drawing of BLP-SUS
| Part Number | D | D1 | L | L1 | D3 | D2 | H | Inner Diameter (H11) | Minimum Double Shear Force (kN) | Weight (g) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ( | -0.04 -0.08 | ) | ( | +0.6 -0 | ) | |||||||||
| BLP05015-SUS | 5 | 5.5 | 15 | 6 | 38 | 16 | 32.5 | 5 | 15 | 25 | ||||
| BLP05020-SUS | 20 | 27 | ||||||||||||
| BLP05025-SUS | 25 | 29 | ||||||||||||
| BLP05030-SUS | 30 | 31 | ||||||||||||
| BLP06020-SUS | 6 | 7 | 20 | 7 | 6 | 22 | 30 | |||||||
| BLP06025-SUS | 25 | 32 | ||||||||||||
| BLP06030-SUS | 30 | 34 | ||||||||||||
| BLP06040-SUS | 40 | 38 | ||||||||||||
| BLP06050-SUS | 50 | 42 | ||||||||||||
| BLP08020-SUS | 8 | 9.5 | 20 | 8 | 8 | 38 | 34 | |||||||
| BLP08025-SUS | 25 | 36 | ||||||||||||
| BLP08030-SUS | 30 | 38 | ||||||||||||
| BLP08040-SUS | 40 | 42 | ||||||||||||
| BLP08050-SUS | 50 | 46 | ||||||||||||
| BLP10025-SUS | 10 | 12 | 25 | 9 | 47 | 23 | 40 | 10 | 60 | 79 | ||||
| BLP10030-SUS | 30 | 82 | ||||||||||||
| BLP10040-SUS | 40 | 88 | ||||||||||||
| BLP10050-SUS | 50 | 94 | ||||||||||||
| BLP12030-SUS | 12 | 14.5 | 30 | 10 | 12 | 86 | 90 | |||||||
| BLP12040-SUS | 40 | 100 | ||||||||||||
| BLP12050-SUS | 50 | 110 | ||||||||||||
| BLP16050-SUS | 16 | 19 | 13 | 16 | 153 | 155 | ||||||||
Usage

When the button is pushed, the ball enters the pin, and it can be inserted into the positioning hole.

When the button is released, the ball is pushed outward and the pin locks securely.

Press and release the button again.