(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An index plunger made of plastic.
[Features]
· The body is made of plastic, reducing the weight.
· The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
· A hand-operated index plunger.
· Heat resistant from temperatures of -30° to 130°C.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where you need to manually cancel indexing and positioning.
· The plastic body is lightweight and ideal for environments that require rust resistance.
Engineering plastic index plunger dimensional drawing
Engineering plastic index plunger dimensional drawing
Main body: polyamide (glass fiber reinforced) black
Knob: polyamide matte black
Lock nut: polyamide
Coil spring: SUS302
Nose: SUS303
Size | d (-0.1) (-0.15) | S | M | L1 | A | D | L | W1 | T1 | W | T | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EIP-SUS EIP-W-SUS | 10 | 5 | 5 | M10 × 1 | 17 | 1.8 | 21 | 45 | 12 | 5 | 16 | 7 | 6 to 15 |
12 | 6 | 6 | M12 × 1.5 | 20 | 2 | 25 | 54 | 14 | 6 | 19 | 8 | 8 to 21 | |
16 | 8 | 8 | M16 × 1.5 | 26 | 2.5 | 31 | 69 | 19 | 8 | 24 | 10 | 9 to 26 | |
20 | 10 | 10 | M20 × 1.5 | 33 | 3.5 | 80 | 22 | 10 | 30 | 11 | 17 to 40 |
Single Nut | Double Nut | ||
---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) |
EIP10-SUS | 13 | EIP10W-SUS | 23 |
EIP12-SUS | 20 | EIP12W-SUS | 33 |
EIP16-SUS | 25 | EIP16W-SUS | 50 |
EIP20-SUS | 32 | EIP20W-SUS | 69 |
Mechanical strength: operating temperature max: 130°C min: -30°C
Size | Max. Tightening Torque (N·m) | Breaking Load F(N) | |
---|---|---|---|
EIP-SUS EIP-W-SUS | 10 | 6 | 1,800 |
12 | 10 | 2,900 | |
16 | 18 | 4,400 | |
20 | 25 | 6,800 |
Notes
Part Number |
---|
EIP12-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 419.95 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | 54 | Single nut |
Loading...
Types | Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Polyamide | Overall Length | Standard | Tip material | Stainless Steel |
All Stainless | Not Compliant | Tip surface treatment | No | Tip heat treatment | No |
Operation nob (or lever) | Presence | Main Body Surface Treatment | No |
Please check the type/dimensions/specifications of the part EIP12-SUS in the Engineering Plastic Index Plunger (EIP) series.
Part Number |
---|
EIP10-SUS |
EIP10W-SUS |
EIP12W-SUS |
EIP16-SUS |
EIP16W-SUS |
EIP20-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) | Nut |
---|---|---|---|---|---|---|---|---|---|---|
฿ 381.38 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | 45 | Single nut | ||
฿ 457.91 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | 45 | Double Nut | ||
฿ 496.95 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | 54 | Double Nut | ||
฿ 458.22 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | 69 | Single nut | ||
฿ 537.08 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | 69 | Double Nut | ||
฿ 571.78 | 1 Piece(s) | 7 Day(s) | 10 | 20 | 10 | 10 | 80 | Single nut |
How can we improve?
How can we improve?