(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An index plunger with a short screw part.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated index plunger, the built-in spring returns the nose to its original position.
· The nose-locking feature lets you lock (fix) the nose in the retracted position by pulling the knob and rotating it 90 degrees.
· The screw part has undergone relief machining.
· Heat resistant temperature: 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.
External appearance of NDXNS
(Steel, single nut)
External appearance of NDXNS-AW-SUS
(SUS, double nut)
Dimensional drawing of NDXNS, NDXNS-A-SUS
Dimensional drawing of NDXNS-W, NDXNS-AW-SUS
Mounting Example
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
NDXNS NDXNS-W | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
NDXNS-A-SUS NDXNS-AW-SUS | SUS303 | SUS303 |
Size | d (-0.02 -0.04) | S | M | L1 | A | D | L | W1 | T1 | W | T | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDXNS NDXNS-W NDXNS-A-SUS NDXNS-AW-SUS | 6 | 3 | 3.5 | M6 × 0.75 | 6 | 0.8 | 14 | 25.5 | 8 | 5 | - | - | 4 to 10 |
8 | 4 | 4 | M8 × 1 | 6 | 1 | 18 | 29.5 | 10 | 6 | 13 | 4 | 6 to 12 | |
10 | 5 | 5 | M10 × 1 | 8 | 1.3 | 21 | 34.5 | 13 | 7 | 17 | 5 | 5 to 12 | |
12 | 6 | 6 | M12 × 1.5 | 10 | 1.8 | 25 | 41.7 | 14 | 8 | 19 | 6 | 6 to 14 | |
16 | 8 | 8 | M16 × 1.5 | 12 | 2.3 | 33 | 54 | 19 | 10 | 24 | 8 | 14 to 28 | |
20 | 10 | 10 | M20 × 1.5 | 15 | 2.8 | 61 | 22 | 12 | 30 | 10 | 15 to 32 |
Steel | SUS | ||||||
---|---|---|---|---|---|---|---|
Single Nut | Double Nut | Single Nut | Double Nut | ||||
Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) |
NDXNS6 | 3.9 | - | - | NDXNS6A-SUS | 3.9 | - | - |
NDXNS8 | 8 | NDXNS8W | 10 | NDXNS8A-SUS | 8 | NDXNS8AW-SUS | 10 |
NDXNS10 | 15 | NDXNS10W | 21 | NDXNS10A-SUS | 15 | NDXNS10AW-SUS | 21 |
NDXNS12 | 23 | NDXNS12W | 32 | NDXNS12A-SUS | 23 | NDXNS12AW-SUS | 32 |
NDXNS16 | 53 | NDXNS16W | 71 | NDXNS16A-SUS | 53 | NDXNS16AW-SUS | 71 |
NDXNS20 | 84 | NDXNS20W | 116 | NDXNS20A-SUS | 84 | NDXN320AW-SUS | 116 |
Part Number |
---|
NDXNS10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 557.01 ฿ 325.18 | PLUNGERS | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | [Steel] Steel | 34.5 | [Steel] Steel | Carburized | Black Oxide Coating | Single nut |
Loading...
Types | Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Short | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part NDXNS10 in the Index Plunger (Short Type) (NDXNS) series.
Part Number |
---|
NDXNS10A-SUS |
NDXNS10AW-SUS |
NDXNS10W |
NDXNS12 |
NDXNS12A-SUS |
NDXNS12AW-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 831.58 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 34.5 | [Stainless Steel] Stainless Steel | No | No | Single nut | ||
฿ 870.01 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 34.5 | [Stainless Steel] Stainless Steel | No | No | Double Nut | ||
฿ 551.33 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Steel] Steel | 34.5 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut | ||
฿ 570.38 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | [Steel] Steel | 41.7 | [Steel] Steel | Carburized | Black Oxide Coating | Single nut | ||
฿ 982.79 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | [Stainless Steel] Stainless Steel | 41.7 | [Stainless Steel] Stainless Steel | No | No | Single nut | ||
฿ 1,021.68 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | [Stainless Steel] Stainless Steel | 41.7 | [Stainless Steel] Stainless Steel | No | No | Double Nut |
How can we improve?
How can we improve?