1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Index Plunger (NDXN) (NDXN10)

PLUNGERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Index Plunger (NDXN)
  • Index Plunger (NDXN)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An index plunger with outstanding cost performance.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated spring plunger, the built-in spring returns the nose to its original position.
· Heat resistant temperature: 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.

Excellent Cost Performance Type

NDXN (steel, single nut) external appearance

NDXN external appearance
(steel, single nut)

NDXN-W-SUS (SUS, double nut with nose quenching) external appearance

NDXN-W-SUS external appearance
(SUS, double nut with nose quenching)

Dimensional drawing of NDXN, NDXN-SUS, NDXN-A-SUS (single nut)

Dimensional drawing of NDXN, NDXN-SUS, NDXN-A-SUS (single nut)

Dimensional drawing of NDXN-W, NDXN-W-SUS, NDXN-AW-SUS (double nut)

Dimensional drawing of NDXN-W, NDXN-W-SUS, NDXN-AW-SUS (double nut)

Sized
(-0.02
-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXN633.5M6 × 0.75120.81431.58510324.5 to 10
NDXN-W844M8 × 11511838.51061346 to 12
NDXN-SUS1055M10 × 1171.32143.51371755 to 12
NDXN-W-SUS1266M12 × 1.5201.82551.714819636 to 14
NDXN-A-SUS1688M16 × 1.5262.33368191024815 to 35
NDXN-AW-SUS201010M20 × 1.5282.8742212301015 to 34

Materials

TypeMain BodyKnobCoil SpringNose
NDXNSUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXN-W
NDXN-SUSSUS303SUS420
HRC53 to 55
NDXN-W-SUS
NDXN-A-SUSSUS303
NDXN-AW-SUS
Part Number
NDXN10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 416.66

PLUNGERS 1 Piece(s) Same day 101055[Steel] Steel43.5[Steel] SteelCarburizedBlack Oxide CoatingSingle nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part NDXN10 in the Index Plunger (NDXN) series.

Products with similar specification

Part Number
NDXN10-SUS
NDXN10A-SUS
NDXN10AW-SUS
NDXN10W
NDXN10W-SUS
NDXN12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 673.16

1 Piece(s) 7 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

฿ 634.68

1 Piece(s) 7 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless SteelNoNoSingle nut

฿ 729.61

1 Piece(s) Same day 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless SteelNoNoDouble Nut

฿ 420.88

1 Piece(s) 7 Day(s) 101055[Steel] Steel43.5[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

฿ 712.48

1 Piece(s) 5 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

฿ 456.66

1 Piece(s) Same day 101266[Steel] Steel51.7[Steel] SteelCarburizedBlack Oxide CoatingSingle nut