(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An index plunger with outstanding cost performance.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated spring plunger, the built-in spring returns the nose to its original position.
· Heat resistant temperature: 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.
NDXN external appearance
(steel, single nut)
NDXN-W-SUS external appearance
(SUS, double nut with nose quenching)
Dimensional drawing of NDXN, NDXN-SUS, NDXN-A-SUS (single nut)
Dimensional drawing of NDXN-W, NDXN-W-SUS, NDXN-AW-SUS (double nut)
Size | d (-0.02 -0.04) | S | M | L1 | A | D | L | W1 | T1 | W | T | B | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDXN | 6 | 3 | 3.5 | M6 × 0.75 | 12 | 0.8 | 14 | 31.5 | 8 | 5 | 10 | 3 | 2 | 4.5 to 10 |
NDXN-W | 8 | 4 | 4 | M8 × 1 | 15 | 1 | 18 | 38.5 | 10 | 6 | 13 | 4 | 6 to 12 | |
NDXN-SUS | 10 | 5 | 5 | M10 × 1 | 17 | 1.3 | 21 | 43.5 | 13 | 7 | 17 | 5 | 5 to 12 | |
NDXN-W-SUS | 12 | 6 | 6 | M12 × 1.5 | 20 | 1.8 | 25 | 51.7 | 14 | 8 | 19 | 6 | 3 | 6 to 14 |
NDXN-A-SUS | 16 | 8 | 8 | M16 × 1.5 | 26 | 2.3 | 33 | 68 | 19 | 10 | 24 | 8 | 15 to 35 | |
NDXN-AW-SUS | 20 | 10 | 10 | M20 × 1.5 | 28 | 2.8 | 74 | 22 | 12 | 30 | 10 | 15 to 34 |
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
NDXN | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
NDXN-W | ||||
NDXN-SUS | SUS303 | SUS420 HRC53 to 55 | ||
NDXN-W-SUS | ||||
NDXN-A-SUS | SUS303 | |||
NDXN-AW-SUS |
Part Number |
---|
NDXN6W-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 867.68 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 6 | 3 | 3.5 | [Stainless Steel] Stainless Steel | 31.5 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut |
Loading...
Types | Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part NDXN6W-SUS in the Index Plunger (NDXN) series.
Part Number |
---|
NDXN10AW-SUS |
NDXN10W |
NDXN10W-SUS |
NDXN8 |
NDXN8A-SUS |
NDXN8AW-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 729.61 | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 43.5 | [Stainless Steel] Stainless Steel | No | No | Double Nut | ||
฿ 420.88 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Steel] Steel | 43.5 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut | ||
฿ 712.48 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 43.5 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut | ||
฿ 543.02 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 4 | 4 | [Steel] Steel | 38.5 | [Steel] Steel | Carburized | Black Oxide Coating | Single nut | ||
฿ 718.49 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 4 | 4 | [Stainless Steel] Stainless Steel | 38.5 | [Stainless Steel] Stainless Steel | No | No | Single nut | ||
฿ 788.08 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 4 | 4 | [Stainless Steel] Stainless Steel | 38.5 | [Stainless Steel] Stainless Steel | No | No | Double Nut |
How can we improve?
How can we improve?