1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plunger (NDX-L) (Part Number)

PLUNGERS

Index Plunger (NDX-L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,023.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard index plunger with a locking nose.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated index plunger, the built-in spring returns the nose to its original position.
· The nose-locking feature lets you lock (fix) the nose in the retracted position by pulling the knob and rotating it 90 degrees.
· Heat resistant temperature: 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.

Nose-Lock Type For Holding Pin In Its Retracted Position

External appearance of NDX-L (steel, single nut)

External appearance of NDX-L (steel, single nut)

External appearance of NDX-LW-SUS (SUS, double nut)

External appearance of NDX-LW-SUS (SUS, double nut)

Dimensional drawing of NDX-L, NDX-L-SUS (single nut)

Dimensional drawing of NDX-L, NDX-L-SUS (single nut)

Dimensional drawing of NDX-LW, NDX-LW-SUS (double nut)

Dimensional drawing of NDX-LW, NDX-LW-SUS (double nut)

TypeMain BodyKnobCoil SpringNose
NDX-L
NDX-LW
SUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDX-L-SUS
NDX-LW-SUS
SUS303SUS420
HRC53 to 55
Sized
(-0.02
-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDX-L NDX-L-SUS
NDX-LW NDX-LW-SUS
1055M10 × 1171.3214713717525 to 12
1266M12 × 1.5201.8255614819636 to 14
1688M16 × 1.5262.33374191024815 to 35
201010M20 × 1.5282.8802212301015 to 34
Plunger features

Plunger features

  • A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
  • The nose-locking feature lets you lock (fix) the nose in the retracted position by pulling the knob and rotating it 90 degrees.
SizeAllowable Shear Force (N)
NDX-L NDX-L-SUS
NDX-LW NDX-LW-SUS
10589
12848
161,507
202,355

Nose Mechanical Strength Table

SizeRecommended Chamfer Size
NDX-L NDX-L-SUS
NDX-LW NDX-LW-SUS
1060° chamfering, depth 2.5
1260° chamfering, depth 3.5
16
20

If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.

Usage Examples

Effective positioning by the nose.

Effective positioning by the nose.

Pull the knob to retract the nose.

Pull the knob to retract the nose.

When rotating the knob 90°, it locks the nose in the rest position.

When rotating the knob 90°, it locks the nose in the rest position.

Part Number
NDX12L-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 1,583.43

PLUNGERS 1 Piece(s) 7 Day(s) 101266[Stainless Steel] Stainless Steel56[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part NDX12L-SUS in the Index Plunger (NDX-L) series.

Products with similar specification

Part Number
NDX10LW
NDX10LW-SUS
NDX12L
NDX12LW
NDX12LW-SUS
NDX16L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 1,063.09

1 Piece(s) Same day 101055[Steel] Steel47[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

฿ 1,476.66

1 Piece(s) Same day 101055[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

฿ 1,059.16

1 Piece(s) 5 Day(s) 101266[Steel] Steel56[Steel] SteelCarburizedBlack Oxide CoatingSingle nut

฿ 1,298.53

1 Piece(s) Same day 101266[Steel] Steel56[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

฿ 1,772.28

1 Piece(s) 7 Day(s) 101266[Stainless Steel] Stainless Steel56[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

฿ 1,261.48

1 Piece(s) 5 Day(s) 101688[Steel] Steel74[Steel] SteelCarburizedBlack Oxide CoatingSingle nut