(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard index plunger with a locking nose.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated index plunger, the built-in spring returns the nose to its original position.
· The nose-locking feature lets you lock (fix) the nose in the retracted position by pulling the knob and rotating it 90 degrees.
· Heat resistant temperature: 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.
External appearance of NDX-L (steel, single nut)
External appearance of NDX-LW-SUS (SUS, double nut)
Dimensional drawing of NDX-L, NDX-L-SUS (single nut)
Dimensional drawing of NDX-LW, NDX-LW-SUS (double nut)
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
NDX-L NDX-LW | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
NDX-L-SUS NDX-LW-SUS | SUS303 | SUS420 HRC53 to 55 |
Size | d (-0.02 -0.04) | S | M | L1 | A | D | L | W1 | T1 | W | T | B | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDX-L NDX-L-SUS NDX-LW NDX-LW-SUS | 10 | 5 | 5 | M10 × 1 | 17 | 1.3 | 21 | 47 | 13 | 7 | 17 | 5 | 2 | 5 to 12 |
12 | 6 | 6 | M12 × 1.5 | 20 | 1.8 | 25 | 56 | 14 | 8 | 19 | 6 | 3 | 6 to 14 | |
16 | 8 | 8 | M16 × 1.5 | 26 | 2.3 | 33 | 74 | 19 | 10 | 24 | 8 | 15 to 35 | ||
20 | 10 | 10 | M20 × 1.5 | 28 | 2.8 | 80 | 22 | 12 | 30 | 10 | 15 to 34 |
Plunger features
Size | Allowable Shear Force (N) | |
---|---|---|
NDX-L NDX-L-SUS NDX-LW NDX-LW-SUS | 10 | 589 |
12 | 848 | |
16 | 1,507 | |
20 | 2,355 |
Nose Mechanical Strength Table
Size | Recommended Chamfer Size | |
---|---|---|
NDX-L NDX-L-SUS NDX-LW NDX-LW-SUS | 10 | 60° chamfering, depth 2.5 |
12 | 60° chamfering, depth 3.5 | |
16 | ||
20 |
If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.
Effective positioning by the nose.
Pull the knob to retract the nose.
When rotating the knob 90°, it locks the nose in the rest position.
Part Number |
---|
NDX12LW-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,772.28 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | [Stainless Steel] Stainless Steel | 56 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut |
Loading...
Types | Standard | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part NDX12LW-SUS in the Index Plunger (NDX-L) series.
Part Number |
---|
NDX10LW-SUS |
NDX12L |
NDX12L-SUS |
NDX16L |
NDX16L-SUS |
NDX16LW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,476.66 | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 47 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut | ||
฿ 1,059.16 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 6 | 6 | [Steel] Steel | 56 | [Steel] Steel | Carburized | Black Oxide Coating | Single nut | ||
฿ 1,583.43 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | [Stainless Steel] Stainless Steel | 56 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Single nut | ||
฿ 1,261.48 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 8 | 8 | [Steel] Steel | 74 | [Steel] Steel | Carburized | Black Oxide Coating | Single nut | ||
฿ 2,189.49 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | [Stainless Steel] Stainless Steel | 74 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Single nut | ||
฿ 1,417.92 | 1 Piece(s) | Same day | 10 | 16 | 8 | 8 | [Steel] Steel | 74 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut |
How can we improve?
How can we improve?